The 74LVC1G99 provides a low voltage, ultra-configurable, multiple function gate with 3-state output. The device can be configured as one of several logic functions including, AND, OR, NAND, NOR, XOR, XNOR, inverter, buffer and MUX. No external components are required to configure the device as all inputs can be connected directly to VCC or GND. The 3-state output is controlled by the output enable input (OE). A HIGH level at OE causes the output (Y) to assume a high-impedance OFF-state. When OE is LOW, the output state is determined by the signals applied to the Schmitt-trigger inputs (A, B, C and D).
Due to the use of Schmitt-trigger inputs the device is tolerant of slowly changing input signals, transforming them into sharply defined, jitter free output signals. By eliminating leakage current paths to VCC and GND, the inputs and disabled output are also over-voltage tolerant, making the device suitable for mixed-voltage applications.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
The 74LVC1G99 is fully specified over the supply range from 1.65 V to 5.5 V.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74LVC1G99DC | 74LVC1G99DC,125 | 9352 844 34125 | Development | SOT765 | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74LVC1G99DP | 74LVC1G99DP,125 | 9352 844 35125 | Volume production | SOT505 | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74LVC1G99GM | 74LVC1G99GM,125 | 9352 844 38125 | Volume production | SOT902-1
(XQFN8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74LVC1G99GT | 74LVC1G99GT,115 | 9352 844 37115 | Volume production | SOT833-1
(XSON8U) | Reel Pack, SMD, 7" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74LVC1G99DC | 74LVC1G99DC,125 | Not available |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74LVC1G99DP | 74LVC1G99DP,125 | 74LVC1G99DP |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74LVC1G99GM | 74LVC1G99GM,125 | 74LVC1G99GM |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74LVC1G99GT | 74LVC1G99GT,115 | 74LVC1G99GT |
| Always Pb-free | 3,87 | 2,58E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC1G99DC | 9352 844 34125 | 74LVC1G99DC,125 | not available | |||||||
| 74LVC1G99DP | 9352 844 35125 | 74LVC1G99DP,125 | NA | ARROW ELECTRONICS | 3,000 | 11/19/2009 | Buy online | Order samples | ||
| 74LVC1G99GM | 9352 844 38125 | 74LVC1G99GM,125 | NA | ARROW ELECTRONICS | 4,000 | 11/19/2009 | Buy online | Order samples | ||
| 74LVC1G99GT | 9352 844 37115 | 74LVC1G99GT,115 | NA | DIGI-KEY CORPORATION | 8,514 | 11/20/2009 | Buy online | not available | ||
| NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online |