NXP Semiconductors


Select site:

English

74LVC1G99

Selection guide

Datasheet

(Product Specification)
v.3, 02-Feb-10, 27 pages, 143 kB

Download all documentation

Ultra-configurable multiple function gate; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74LVC1G99 provides a low voltage, ultra-configurable, multiple function gate with 3-state output. The device can be configured as one of several logic functions including, AND, OR, NAND, NOR, XOR, XNOR, inverter, buffer and MUX. No external components are required to configure the device as all inputs can be connected directly to VCC or GND. The 3-state output is controlled by the output enable input (OE). A HIGH level at OE causes the output (Y) to assume a high-impedance OFF-state. When OE is LOW, the output state is determined by the signals applied to the Schmitt-trigger inputs (A, B, C and D).

Due to the use of Schmitt-trigger inputs the device is tolerant of slowly changing input signals, transforming them into sharply defined, jitter free output signals. By eliminating leakage current paths to VCC and GND, the inputs and disabled output are also over-voltage tolerant, making the device suitable for mixed-voltage applications.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

The 74LVC1G99 is fully specified over the supply range from 1.65 V to 5.5 V.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • 5 V tolerant inputs for interfacing with 5 V logic
  • High noise immunity
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8-B/JESD36 (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • ±24 mA output drive (VCC = 3.0 V)
  • CMOS low power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5 V
  • Multiple package options
  • Specified from -40 ℃ to +85 ℃ and -40 ℃ to +125 ℃.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LVC1G99DP74LVC1G99DP,1259352 844 35125Volume productionSOT505-2
(TSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74LVC1G99GF74LVC1G99GF,1159352 905 08115Volume productionSOT1089
(XSON8)
Reel Pack, SMD, 7"Standard Marking
74LVC1G99GM74LVC1G99GM,1259352 844 38125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking
74LVC1G99GT74LVC1G99GT,1159352 844 37115Volume productionSOT833-1
(XSON8U)
Reel Pack, SMD, 7"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74LVC1G99DP74LVC1G99DP,12574LVC1G99DP
Always Pb-free 3,872,58E+081
74LVC1G99GF74LVC1G99GF,11574LVC1G99GF
Always Pb-free
74LVC1G99GM74LVC1G99GM,12574LVC1G99GM
Always Pb-free 3,872,58E+081
74LVC1G99GT74LVC1G99GT,11574LVC1G99GT
Always Pb-free 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC1G99DP9352 844 35125  74LVC1G99DP,125  NAARROW ELECTRONICS125 3/16/2010Buy onlineOrder samples
74LVC1G99GF9352 905 08115  74LVC1G99GF,115        Order samples
74LVC1G99GM9352 844 38125  74LVC1G99GM,125  NAARROW ELECTRONICS125 3/16/2010Buy onlineOrder samples
74LVC1G99GT9352 844 37115  74LVC1G99GT,115  NAARROW ELECTRONICS115 3/16/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION8,464 3/17/2010Buy online 
    JAPANCHIP ONE STOPyes 03/17/2010Buy online 

Applications


Related applications
Transceiver board
Main CPU board