NXP Semiconductors


Select site:

English

Datasheet

74LVC1GU04
(Product Specification)
12-Jun-07, 15 pages, 92 kB

Download all documentation

General description

The 74LVC1GU04 is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

The input can be driven from either 3.3 V or 5 V devices. This feature allows the use of this device in a mixed 3.3 V and 5 V environment.

The 74LVC1GU04 provides the inverting single state unbuffered function.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • High noise immunity
  • +-24 mA output drive (VCC = 3.0 V)
  • CMOS low power consumption
  • Latch-up performance exceeds 250 mA
  • Input accepts voltages up to 5 V
  • Multiple package options
  • ESD protection:
    • HBM JESD22-A114-D exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC1GU04GF74LVC1GU04GF-H9352 824 28132Volume productionSOT891
(XSON6)
Tape reel smd74LVC1GU04GF
74LVC1GU04GM74LVC1GU04GM-G9352 771 85115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking74LVC1GU04GM
74LVC1GU04GM74LVC1GU04GM-H9352 771 85132Volume productionSOT886
(XSON6)
Tape reel smd74LVC1GU04GM
74LVC1GU04GV74LVC1GU04GV9352 720 22125Volume productionSOT753Tape reel smd, ReverseStandard Marking74LVC1GU04GV
week 36, 2003
74LVC1GU04GW74LVC1GU04GW-G9352 685 96125Volume productionSOT353
(UMT5; SC-88A)
Tape reel smd, ReverseStandard Marking74LVC1GU04GW
week 36, 2003
74LVC1GU04GW74LVC1GU04GW-R9352 685 96165Volume productionSOT353
(UMT5; SC-88A)
Tape reel smd, ReverseStandard Marking74LVC1GU04GW
week 36, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC1GU04GF9352 824  28132        Order samples
74LVC1GU04GM9352 771  85115  0.2600      Order samples
74LVC1GU04GM9352 771  85132  0.1900     not available
74LVC1GU04GV9352 720  22125  0.1300NAARROW ELECTRONICS6,0008/27/2008 Buy online Order samples
74LVC1GU04GW9352 685  96125  0.1500ASIAWPI30,00008/29/2008 Buy online Order samples
   NAARROW ELECTRONICS6,0008/27/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING12,0008/29/2008 Buy online  
   NAFUTURE ELECTRONICS17,5418/28/2008 Buy online  
74LVC1GU04GW9352 685  96165  0.1300     not available

Technical documents

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC1GU04GVSOT753
3.3V PicoGate Inverter (Unbuffered) 1.6@3.3V 1.65-5.5 5 Low Power or Battery Applications TTL +/- 32 mA
74LVC1GU04GWSOT353
(UMT5; SC-88A)
3.3V PicoGate Inverter (Unbuffered) 1.6@3.3V 1.65 - 5.5 5 Low Power or Battery Applications TTL +/- 32 mA

Similar products

74LVC1GU04 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.