NXP Semiconductors


Select site:

English

General description

The 74LVC1GX04 is a high-performance, low-power, low-voltage, Si-gate CMOS device and superior to most advanced CMOS compatible TTL families.

Inputs can be driven from either 3.3 or 5 V devices. This feature allows the use of this device as translator in a mixed 3.3 and 5 V environment.

This device is fully specified for partial power-down applications using Ioff at output Y. The Ioff circuitry disables the output Y, preventing the damaging backflow current through the device when it is powered down.

The 74LVC1GX04 combines the functions of the 74LVC1GU04 and 74LVC1G04 to provide a device optimized for use in crystal oscillator applications.

The integration of the two devices into the 74LVC1GX04 produces the benefits of a compact footprint, lower power dissipation and stable operation over a wide range of frequency and temperature.

Features

  • Wide supply voltage range from 1.65 to 5.5 V
  • 5 V tolerant input and a 5 V overvoltage tolerant powered down output.
  • High noise immunity
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 to 1.95 V)
    • JESD8-5 (2.3 to 2.7 V)
    • JESD8B/JESD36 (2.7 to 3.6 V).
  • +-24 mA output drive (VCC = 3.0 V)
  • CMOS low power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • SOT363 and SOT457 package
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V.
  • Specified from -40 to +85 Cel and -40 to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC1GX04GV74LVC1GX04GV-G9352 740 25125Volume productionSOT457
(TSOP6; SMT6; SSOT6; SC-74)
Tape reel smd, ReverseStandard Marking74LVC1GX04GV
Always Pb-free
74LVC1GX04GW74LVC1GX04GW-G9352 740 24125Volume productionSOT363
(UMT6; SC-88)
Tape reel smd, ReverseStandard Marking74LVC1GX04GW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC1GX04GV9352 740  25125  0.2900      Order samples
74LVC1GX04GW9352 740  24125  0.2900      Order samples

Block diagrams/pinning

Technical documents

Application Notes

AN10161_2; PicoGate Logic footprints (30-Oct-02)

Support Documents

75015144; Philips PicoGate and MicroPak packaging options (2005-07-01)

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC1GX04GVSOT457
(TSOP6; SMT6; SSOT6; SC-74)
3.3V Crystal Driver 2.1@3.3V 1.65-5.5 6 Low Power or Battery Applications TTL +/- 32 mA
74LVC1GX04GWSOT363
(UMT6; SC-88)
3.3V Crystal Driver 2.1@3.3V 1.65-5.5 6 Low Power or Battery Applications TTL +/- 32 mA

Similar products

74LVC1GX04 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.