NXP Semiconductors


Select site:

English

74LVC2244A

Selection guide

Datasheet

74LVC2244A
(Product Specification)
07-Apr-04, 17 pages, 114 kB

Download all documentation

74LVC2244A - Octal buffer/line driver with 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74LVC2244A is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

Inputs can be driven from either 3.3 V or 5 V devices. In 3-state operation outputs can handle 5 V. These features allow the use of these devices as translators in a mixed 3.3 V and 5 V environment.

The 74LVC2244A is an octal non-inverting buffer/line driver with 3-state outputs. The 3-state outputs are controlled by the output enable input pins 1OE and 2OE. A HIGH on pin nOE causes the outputs to assume a high-impedance OFF-state. Schmitt-trigger action at all inputs makes the circuit highly tolerant for slower input rise and fall times. The 74LVC2244A is designed with 30 Ohm series termination resistors in both HIGH and LOW output stages to reduce line noise.

Features

  • 5 V tolerant inputs/outputs for interfacing with 5 V logic
  • Wide supply voltage range from 1.2 V to 3.6 V
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5.5 V
  • Integrated 30 Ohm termination resistors
  • Complies with EIA/JESD36
  • ESD protection:
    HBM EIA/JESD22-A114-B exceeds 2000 V
    MM EIA/JESD22-A115-A exceeds 200 V.
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LVC2244ABQ74LVC2244ABQ,1159352 730 00115Volume productionSOT764-1
(DHVQFN20)
Reel Pack, SMD, 7"Standard Marking
74LVC2244AD74LVC2244AD,1129352 135 50112Volume productionSOT163TubeStandard Marking
74LVC2244AD74LVC2244AD,1189352 135 50118Volume productionSOT163Reel Pack, SMD, 13"Standard Marking
74LVC2244ADB74LVC2244ADB,1129352 135 60112Volume productionSOT339TubeStandard Marking
74LVC2244ADB74LVC2244ADB,1189352 135 60118Volume productionSOT339Reel Pack, SMD, 13"Standard Marking
74LVC2244APW74LVC2244APW,1129352 135 70112Volume productionSOT360TubeStandard Marking
74LVC2244APW74LVC2244APW,1189352 135 70118Volume productionSOT360Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74LVC2244ABQ74LVC2244ABQ,11574LVC2244ABQ
Always Pb-free 3,872,58E+081
74LVC2244AD74LVC2244AD,11274LVC2244AD
week 30, 2004 3,872,58E+081
74LVC2244AD74LVC2244AD,11874LVC2244AD
week 30, 2004 3,872,58E+081
74LVC2244ADB74LVC2244ADB,11274LVC2244ADB
week 17, 2005 3,872,58E+081
74LVC2244ADB74LVC2244ADB,11874LVC2244ADB
week 17, 2005 3,872,58E+081
74LVC2244APW74LVC2244APW,11274LVC2244APW
week 7, 2005 3,872,58E+081
74LVC2244APW74LVC2244APW,11874LVC2244APW
week 7, 2005 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC2244ABQ9352 730 00115  74LVC2244ABQ,115  0.3900ASIAWPI3,000300011/19/2009Buy onlinenot available
74LVC2244AD9352 135 50112  74LVC2244AD,112  0.3200      not available
74LVC2244AD9352 135 50118  74LVC2244AD,118  0.3200      not available
74LVC2244ADB9352 135 60112  74LVC2244ADB,112  0.3200NAARROW ELECTRONICS1,572 11/19/2009Buy onlinenot available
74LVC2244ADB9352 135 60118  74LVC2244ADB,118  0.3200NAARROW ELECTRONICS1,572 11/19/2009Buy onlinenot available
74LVC2244APW9352 135 70112  74LVC2244APW,112  0.3200NAARROW ELECTRONICS1,300 11/19/2009Buy onlinenot available
74LVC2244APW9352 135 70118  74LVC2244APW,118  0.3200NAARROW ELECTRONICS1,300 11/19/2009Buy onlinenot available
    NADIGI-KEY CORPORATION5,805 11/20/2009Buy online 
    NAMOUSER ELECTRONICS145 11/20/2009Buy online 
    NAFUTURE ELECTRONICS50,000 11/19/2009Buy online 
    NAARROW ELECTRONICS2,500 11/19/2009Buy online 
    NAMOUSER ELECTRONICS145 11/20/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive CapabilityNo. of Pins
74LVC2244ABQSOT764-1
(DHVQFN20)
3.3V Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)3.1 @ 3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 12 mA
74LVC2244ADSOT163
3.3V Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)3.1 @ 3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 12 mA
74LVC2244ADBSOT339
3.3V Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)3.1 @ 3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 12 mA20
74LVC2244APWSOT360
3.3V Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)3.1 @ 3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 12 mA20


Similar products
74LVC2244A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.