NXP Semiconductors


Select site:

English

74LVC2245A

Selection guide

Datasheet

74LVC2245A
(Product Specification)
17-Nov-03, 17 pages, 105 kB

Download all documentation

74LVC2245A - Octal transceiver with direction pin; 30 ohm series termination resistors; 5 V tolerant input/output; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74LVC2245A is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

Inputs can be driven from either 3.3 or 5 V devices. In 3-state operation, outputs can handle 5 V. These features allow the use of these devices as translators in a mixed 3.3 and 5 V environment.

The 74LVC2245A is an octal transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions.

The 74LVC2245A features an output enable (OE) input for easy cascading and a send/receive (DIR) input for direction control. OE controls the outputs so that the buses are effectively isolated.

The 74LVC2245A is designed with 30 Ohm series termination resistors in both HIGH and LOW output stages to reduce line noise.

Features

  • 5 V tolerant inputs/outputs for interfacing with 5 V logic
  • Wide supply voltage range from 1.2 to 3.6 V
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5.5 V
  • Integrated 30 Ohm termination resistors
  • Complies with JEDEC standard no. 8-1A
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
      MM EIA/JESD22-A115-A exceeds 200 V.
  • Specified from -40 to +85 Cel and -40 to +125 Cel.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LVC2245ABQ74LVC2245ABQ,1159352 751 75115Volume productionSOT764-1
(DHVQFN20)
Reel Pack, SMD, 7"Standard Marking
74LVC2245AD74LVC2245AD,1129352 512 90112Volume productionSOT163TubeStandard Marking
74LVC2245AD74LVC2245AD,1189352 512 90118Volume productionSOT163Reel Pack, SMD, 13"Standard Marking
74LVC2245ADB74LVC2245ADB,1129352 513 00112Volume productionSOT339TubeStandard Marking
74LVC2245ADB74LVC2245ADB,1189352 513 00118Volume productionSOT339Reel Pack, SMD, 13"Standard Marking
74LVC2245APW74LVC2245APW,1129352 513 10112Volume productionSOT360TubeStandard Marking
74LVC2245APW74LVC2245APW,1189352 513 10118Volume productionSOT360Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74LVC2245ABQ74LVC2245ABQ,11574LVC2245ABQ
Always Pb-free 3,872,58E+081
74LVC2245AD74LVC2245AD,11274LVC2245AD
week 30, 2004 3,872,58E+081
74LVC2245AD74LVC2245AD,11874LVC2245AD
week 30, 2004 3,872,58E+081
74LVC2245ADB74LVC2245ADB,11274LVC2245ADB
week 17, 2005 3,872,58E+081
74LVC2245ADB74LVC2245ADB,11874LVC2245ADB
week 17, 2005 3,872,58E+081
74LVC2245APW74LVC2245APW,11274LVC2245APW
week 7, 2005 3,872,58E+081
74LVC2245APW74LVC2245APW,11874LVC2245APW
week 7, 2005 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC2245ABQ9352 751 75115  74LVC2245ABQ,115  0.4600      Order samples
74LVC2245AD9352 512 90112  74LVC2245AD,112  0.3200      not available
74LVC2245AD9352 512 90118  74LVC2245AD,118  0.3200      not available
74LVC2245ADB9352 513 00112  74LVC2245ADB,112  0.3200      not available
74LVC2245ADB9352 513 00118  74LVC2245ADB,118  0.3200      not available
74LVC2245APW9352 513 10112  74LVC2245APW,112  0.3200NAARROW ELECTRONICS1,795 11/19/2009Buy onlinenot available
    NAMOUSER ELECTRONICS59 11/20/2009Buy online 
    NAFUTURE ELECTRONICS2,525 11/19/2009Buy online 
    NAMOUSER ELECTRONICS59 11/20/2009Buy online 
74LVC2245APW9352 513 10118  74LVC2245APW,118  0.3200NAARROW ELECTRONICS1,795 11/19/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION4,623 11/20/2009Buy online 
    NAMOUSER ELECTRONICS2,500 11/20/2009Buy online 
    NAMOUSER ELECTRONICS2,500 11/20/2009Buy online 

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC2245ABQSOT764-1
(DHVQFN20)
3.3V Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State)3.3 @ 3.3 V1.2-3.6Low Power or Battery ApplicationsTTL+/- 12 mA
74LVC2245ADSOT163
3.3V Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State)3.3 @ 3.3 V1.2-3.6Low Power or Battery ApplicationsTTL+/- 12 mA
74LVC2245ADBSOT339
3.3V Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State)3.3 @ 3.3 V1.2-3.6Low Power or Battery ApplicationsTTL+/- 12 mA
74LVC2245APWSOT360
3.3V Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State)3.3 @ 3.3 V1.2-3.6Low Power or Battery ApplicationsTTL+/- 12 mA


Similar products
74LVC2245A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.