The 74LVC240A is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.
Inputs can be driven from either 3.3 or 5 V devices. In 3-state operation, outputs can handle 5 V. These features allow the use of these devices as translators in a mixed 3.3 and 5 V environment.
The 74LVC240A is an octal non-inverting buffer/line driver with 3-state outputs. The 3-state outputs are controlled by the output enable inputs 1OE and 2OE. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Schmitt-trigger action at all inputs makes the circuit highly tolerant for slower input rise and fall times.
The 74LVC240A is functionally identical to the 74LVC244A, which has non-inverting outputs.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVC240ABQ | 74LVC240ABQ-G | 9352 751 01115 | Volume production | SOT764-1
(DHVQFN20) | Reel Pack, SMD, 7" | Standard Marking | 74LVC240ABQ
| Always Pb-free |
| 74LVC240AD | 74LVC240AD | 9352 104 30112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | 74LVC240AD
| week 30, 2004 |
| 74LVC240AD | 74LVC240AD-T | 9352 104 30118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | 74LVC240AD
| week 30, 2004 |
| 74LVC240ADB | 74LVC240ADB | 9352 104 40112 | Volume production | SOT339-1
(SSOP20) | Tube | Standard Marking | 74LVC240ADB
| week 17, 2005 |
| 74LVC240ADB | 74LVC240ADB-T | 9352 104 40118 | Volume production | SOT339-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74LVC240ADB
| week 17, 2005 |
| 74LVC240APW | 74LVC240APW | 9352 104 50112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | 74LVC240APW
| week 7, 2005 |
| 74LVC240APW | 74LVC240APW-T | 9352 104 50118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74LVC240APW
| week 7, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LVC240ABQ | 9352 751 01115 | 0.2600 | Order samples | |||||
| 74LVC240AD | 9352 104 30112 | 0.2800 | NA | ARROW ELECTRONICS | 75 | 11/21/2008 | Buy online | not available |
| 74LVC240AD | 9352 104 30118 | 0.2800 | Order samples | |||||
| 74LVC240ADB | 9352 104 40112 | 0.2800 | Order samples | |||||
| 74LVC240ADB | 9352 104 40118 | 0.2800 | not available | |||||
| 74LVC240APW | 9352 104 50112 | 0.2800 | NA | ARROW ELECTRONICS | 712 | 11/21/2008 | Buy online | not available |
| 74LVC240APW | 9352 104 50118 | 0.2800 | NA | ARROW ELECTRONICS | 2,500 | 11/21/2008 | Buy online | Order samples |
Related applications
LCD display - discretes focus
PDA - discretes focus
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board
Main CPU board
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVC240ABQ | SOT764-1
(DHVQFN20) | 3.3V Buffer/Line Driver; Inverting (3-State) | 3.5 @ 3.3V | 1.2-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC240AD | SOT163-1
(SO20) | 3.3V Buffer/Line Driver; Inverting (3-State) | 3.5 @ 3.3V | 1.2-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC240ADB | SOT339-1
(SSOP20) | 3.3V Buffer/Line Driver; Inverting (3-State) | 3.5 @ 3.3V | 1.2-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC240APW | SOT360-1
(TSSOP20) | 3.3V Buffer/Line Driver; Inverting (3-State) | 3.5 @ 3.3V | 1.2-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
74LVC240A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.