NXP Semiconductors


Select site:

English

Datasheet

74LVC241A
(Product Specification)
20-May-98, 10 pages, 106 kB

Download all documentation

General description

The 74LVC241A is a high-performance, low-power, low-voltage, Si-gate CMOS device and superior to most advanced CMOS compatible TTL families.

Inputs can be driven from either 3.3 V or 5 V devices. In 3-State operation, outputs can handle 5 V. This feature allows the use of these devices as translators in a mixed 3.3 V/5 V environment. The 74LVC241A is an octal non-inverting buffer/line driver with 3-State outputs. The 3-State outputs are controlled by the output enable inputs 1OE and 2OE. Schmitt-trigger action at all inputs makes the circuit highly tolerant for slower input rise and fall times.

Features

  • 5-Volt tolerant inputs/outputsfor interfacing with 5-volt logic.
  • Supply voltage range of 1.2 to 3.6 V
  • In accordance with JEDEC standard no. 8-1A
  • CMOS lower power consumption
  • Direct interface with TTL levels
  • High impedance when VCC = 0 V

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC241AD74LVC241AD9352 134 90112Volume productionSOT163-1
(SO20)
TubeStandard Marking74LVC241AD
week 30, 2004
74LVC241AD74LVC241AD-T9352 134 90118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74LVC241AD
week 30, 2004
74LVC241ADB74LVC241ADB9352 135 00112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking74LVC241ADB
week 17, 2005
74LVC241ADB74LVC241ADB-T9352 135 00118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking74LVC241ADB
week 17, 2005
74LVC241APW74LVC241APW9352 135 10112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74LVC241APW
week 7, 2005
74LVC241APW74LVC241APW-T9352 135 10118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74LVC241APW
week 7, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC241AD9352 134  90112  0.2800     not available
74LVC241AD9352 134  90118  0.2800      Order samples
74LVC241ADB9352 135  00112  0.2800     not available
74LVC241ADB9352 135  00118  0.2800      Order samples
74LVC241APW9352 135  10112  0.2800NAARROW ELECTRONICS1,47511/21/2008 Buy online not available
74LVC241APW9352 135  10118  0.2800      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC241ADSOT163-1
(SO20)
3.3V Buffer/Line Driver; Non-Inverting (3-State)3.2 @ 3.3V1.2-3.620Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC241ADBSOT339-1
(SSOP20)
3.3V Buffer/Line Driver; Non-Inverting (3-State)3.2 @ 3.3V1.2-3.620Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC241APWSOT360-1
(TSSOP20)
3.3V Buffer/Line Driver; Non-Inverting (3-State)3.2 @ 3.3V1.2-3.620Low Power or Battery ApplicationsTTL+/- 24 mA

Similar products

74LVC241A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.