NXP Semiconductors


Select site:

English

Datasheet

74LVC27
(Product Specification)
13-Jan-04, 14 pages, 95 kB

Download all documentation

General description

The 74LVC27 is a high-performance, low power, low-voltage, Si-gate CMOS device and superior to most advanced CMOS compatible TTL families.

The 74LVC27 provides the 3-input NOR function.

Features

  • Wide supply voltage range from 1.2 to 3.6 V
  • Inputs accept voltages up to 5.5 V
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Output capability: standard
  • Complies with JEDEC standard no. 8-1A
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
      MM EIA/JESD22-A115-A exceeds 200 V.
  • ICC category: SSI.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC27BQ74LVC27BQ-G9352 753 41115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking74LVC27BQ
Always Pb-free
74LVC27D74LVC27D9352 059 40112Volume productionSOT108-1
(SO14)
TubeStandard Marking74LVC27D
74LVC27D74LVC27D-T9352 059 40118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74LVC27D
74LVC27DB74LVC27DB9352 059 50112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking74LVC27DB
week 12, 2005
74LVC27DB74LVC27DB-T9352 059 50118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking74LVC27DB
week 12, 2005
74LVC27PW74LVC27PW9352 059 60112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74LVC27PW
week 10, 2005
74LVC27PW74LVC27PW-T9352 059 60118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74LVC27PW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC27BQ9352 753  41115  0.2800      Order samples
74LVC27D9352 059  40112  0.2800NAAVNET ELECTRONICS MARKETING2,28011/21/2008 Buy online not available
   NADIGI-KEY CORPORATION7311/21/2008 Buy online  
74LVC27D9352 059  40118  0.2800NAMOUSER ELECTRONICS1,98011/21/2008 Buy online Order samples
74LVC27DB9352 059  50112  0.2800NAAVNET ELECTRONICS MARKETING2,18411/21/2008 Buy online not available
   NADIGI-KEY CORPORATION1,63711/21/2008 Buy online  
74LVC27DB9352 059  50118  0.2800      Order samples
74LVC27PW9352 059  60112  0.2800NAAVNET ELECTRONICS MARKETING2,40011/21/2008 Buy online Order samples
   NADIGI-KEY CORPORATION3,39711/21/2008 Buy online  
74LVC27PW9352 059  60118  0.2800     not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC27BQSOT762-1
(DHVQFN14)
3.3V Triple 3-Input NOR Gate3.4 @ 3.3V1.2-3.614Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC27DSOT108-1
(SO14)
3.3V Triple 3-Input NOR Gate3.4 @ 3.3V1.2-3.614Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC27DBSOT337-1
(SSOP14)
3.3V Triple 3-Input NOR Gate3.4 @ 3.3V1.2-3.614Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC27PWSOT402-1
(TSSOP14)
3.3V Triple 3-Input NOR Gate3.4 @ 3.3V1.2-3.614Low Power or Battery ApplicationsTTL+/- 24 mA

Similar products

74LVC27 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.