NXP Semiconductors


Select site:

English

Datasheet

74LVC2G00
(Product Specification)
10-Jun-08, 16 pages, 95 kB

Download all documentation

General description

The 74LVC2G00 provides a 2-input NAND gate function.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in a mixed 3.3 V and 5 V environment.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • 5 V tolerant outputs for interfacing with 5 V logic
  • High noise immunity
  • +-24 mA output drive (VCC = 3.0 V)
  • CMOS low power consumption
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8-B/JESD36 (2.7 V to 3.6 V)
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5 V
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC2G00DC74LVC2G00DC-G9352 752 24125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74LVC2G00DC
week 1, 2005
74LVC2G00DP74LVC2G00DP-G9352 735 81125Volume productionSOT505-2
(TSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74LVC2G00DP
week 41, 2004
74LVC2G00GD9352 868 52125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking74LVC2G00GD
74LVC2G00GM74LVC2G00GM-G9352 772 35125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking74LVC2G00GM
74LVC2G00GT74LVC2G00GT-G9352 789 18115Volume productionSOT833-1
(XSON8)
Reel Pack, SMD, 7"Standard Marking74LVC2G00GT
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC2G00DC9352 752  24125  0.2000      Order samples
74LVC2G00DP9352 735  81125  0.2000      Order samples
74LVC2G00GD9352 868  52125        Order samples
74LVC2G00GM9352 772  35125        Order samples
74LVC2G00GT9352 789  18115  0.3200NADIGI-KEY CORPORATION5,0009/6/2008 Buy online Order samples
   NADIGI-KEY CORPORATION4,8509/6/2008 Buy online  

Block diagrams/pinning

Technical documents

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC2G00DCSOT765-1
(VSSOP8)
3.3V Dual 2-Input NAND Gate 2.2@3.3V 1.65- 5.5 8 Low Power or Battery Applications TTL +/- 32 mA
74LVC2G00DPSOT505-2
(TSSOP8)
3.3V Dual 2-Input NAND Gate 2.2@3.3V 1.65- 5.5 8 Low Power or Battery Applications TTL +/- 32 mA

Similar products

74LVC2G00 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.