The 74LVC2G00 provides a 2-input NAND gate function.
Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in a mixed 3.3 V and 5 V environment.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74LVC2G00DC | 74LVC2G00DC,125 | 9352 752 24125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74LVC2G00DP | 74LVC2G00DP,125 | 9352 735 81125 | Volume production | SOT505 | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74LVC2G00GD | 74LVC2G00GD,125 | 9352 868 52125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74LVC2G00GM | 74LVC2G00GM,125 | 9352 772 35125 | Volume production | SOT902-1
(XQFN8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74LVC2G00GT | 74LVC2G00GT,115 | 9352 789 18115 | Volume production | SOT833-1
(XSON8U) | Reel Pack, SMD, 7" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74LVC2G00DC | 74LVC2G00DC,125 | 74LVC2G00DC |
| week 1, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC2G00DP | 74LVC2G00DP,125 | 74LVC2G00DP |
| week 41, 2004 | 3,87 | 2,58E+08 | 1 | |
| 74LVC2G00GD | 74LVC2G00GD,125 | 74LVC2G00GD |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74LVC2G00GM | 74LVC2G00GM,125 | 74LVC2G00GM |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74LVC2G00GT | 74LVC2G00GT,115 | 74LVC2G00GT |
| Always Pb-free | 3,87 | 2,58E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC2G00DC | 9352 752 24125 | 74LVC2G00DC,125 | 0.2000 | NA | MOUSER ELECTRONICS | 33 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 33 | 11/20/2009 | Buy online | ||||||
| 74LVC2G00DP | 9352 735 81125 | 74LVC2G00DP,125 | 0.2000 | Order samples | ||||||
| 74LVC2G00GD | 9352 868 52125 | 74LVC2G00GD,125 | not available | |||||||
| 74LVC2G00GM | 9352 772 35125 | 74LVC2G00GM,125 | NA | MOUSER ELECTRONICS | 4,000 | 11/20/2009 | Buy online | not available | ||
| NA | ARROW ELECTRONICS | 4,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 4,000 | 11/20/2009 | Buy online | ||||||
| 74LVC2G00GT | 9352 789 18115 | 74LVC2G00GT,115 | 0.3200 | NA | DIGI-KEY CORPORATION | 7,554 | 11/20/2009 | Buy online | Order samples | |
| NA | AVNET ELECTRONICS MARKETING | 10,000 | 11/19/2009 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVC2G00DC | SOT765-1
(VSSOP8) | 3.3V Dual 2-Input NAND Gate | 2.2@3.3V | 1.65- 5.5 | 8 | Low Power or Battery Applications | TTL | +/- 32 mA |
| 74LVC2G00DP | SOT505
| 3.3V Dual 2-Input NAND Gate | 2.2@3.3V | 1.65- 5.5 | 8 | Low Power or Battery Applications | TTL | +/- 32 mA |
Similar products
74LVC2G00
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.