NXP Semiconductors


Select site:

English

74LVC2G02

Selection guide

Datasheet

74LVC2G02
(Product Specification)
06-Jun-08, 16 pages, 95 kB

Download all documentation

General description

The 74LVC2G02 provides a 2-input NOR gate function.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in a mixed 3.3 V and 5 V environment.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing a damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • 5 V tolerant outputs for interfacing with 5 V logic
  • High noise immunity
  • +-24 mA output drive (VCC = 3.0 V)
  • CMOS low power consumption
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8-B/JESD36 (2.7 V to 3.6 V)
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5 V
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LVC2G02DC74LVC2G02DC,1259352 746 87125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74LVC2G02DP74LVC2G02DP,1259352 735 79125Volume productionSOT505Reel Pack, Reverse, ReverseStandard Marking
74LVC2G02GD74LVC2G02GD,1259352 868 53125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking
74LVC2G02GM74LVC2G02GM,1259352 772 36125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking
74LVC2G02GT74LVC2G02GT,1159352 789 19115Volume productionSOT833-1
(XSON8U)
Reel Pack, SMD, 7"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74LVC2G02DC74LVC2G02DC,12574LVC2G02DC
week 1, 2005 3,872,58E+081
74LVC2G02DP74LVC2G02DP,12574LVC2G02DP
week 41, 2004 3,872,58E+081
74LVC2G02GD74LVC2G02GD,12574LVC2G02GD
Always Pb-free 3,872,58E+081
74LVC2G02GM74LVC2G02GM,12574LVC2G02GM
Always Pb-free 3,872,58E+081
74LVC2G02GT74LVC2G02GT,11574LVC2G02GT
Always Pb-free 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC2G02DC9352 746 87125  74LVC2G02DC,125  0.1600      not available
74LVC2G02DP9352 735 79125  74LVC2G02DP,125  0.2000      Order samples
74LVC2G02GD9352 868 53125  74LVC2G02GD,125        not available
74LVC2G02GM9352 772 36125  74LVC2G02GM,125  NAMOUSER ELECTRONICS4,000 11/20/2009Buy onlinenot available
    NAARROW ELECTRONICS4,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS4,000 11/20/2009Buy online 
74LVC2G02GT9352 789 19115  74LVC2G02GT,115  0.3200NAFUTURE ELECTRONICS5,000 11/19/2009Buy onlineOrder samples

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC2G02DCSOT765-1
(VSSOP8)
3.3V Dual 2-Input NOR Gate2.4@3.3V1.65-5.58Low Power or Battery ApplicationsTTL+/-32 mA
74LVC2G02DPSOT505
3.3V Dual 2-Input NOR Gate2.4@3.3V1.65-5.58Low Power or Battery ApplicationsTTL+/-32 mA


Similar products
74LVC2G02 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.