NXP Semiconductors


Select site:

English

74LVC2G08

Selection guide

Datasheet

74LVC2G08
(Product Specification)
09-Jun-08, 16 pages, 95 kB

Download all documentation

General description

The 74LVC2G08 provides a 2-input AND gate function.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of the 74LVC2G08 as a translator in a mixed 3.3 V and 5 V environment.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing a damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • 5 V tolerant outputs for interfacing with 5 V logic
  • High noise immunity
  • +-24 mA output drive (VCC = 3.0 V)
  • CMOS low power consumption
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8-B/JESD36 (2.7 V to 3.6 V)
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5 V
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LVC2G08DC74LVC2G08DC,1259352 747 66125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74LVC2G08DP74LVC2G08DP,1259352 735 82125Volume productionSOT505Reel Pack, Reverse, ReverseStandard Marking
74LVC2G08GD74LVC2G08GD,1259352 868 54125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking
74LVC2G08GM74LVC2G08GM,1259352 772 38125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking
74LVC2G08GT74LVC2G08GT,1159352 789 21115Volume productionSOT833-1
(XSON8U)
Reel Pack, SMD, 7"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74LVC2G08DC74LVC2G08DC,12574LVC2G08DC
week 1, 2005 3,872,58E+081
74LVC2G08DP74LVC2G08DP,12574LVC2G08DP
week 41, 2004 3,872,58E+081
74LVC2G08GD74LVC2G08GD,12574LVC2G08GD
Always Pb-free 3,872,58E+081
74LVC2G08GM74LVC2G08GM,12574LVC2G08GM
Always Pb-free 3,872,58E+081
74LVC2G08GT74LVC2G08GT,11574LVC2G08GT
Always Pb-free 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC2G08DC9352 747 66125  74LVC2G08DC,125  0.1600NADIGI-KEY CORPORATION10,582 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS66 11/20/2009Buy online 
    NAFUTURE ELECTRONICS48,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS66 11/20/2009Buy online 
74LVC2G08DP9352 735 82125  74LVC2G08DP,125  0.2000NAMOUSER ELECTRONICS1,171 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS1,171 11/20/2009Buy online 
    ASIAWPI9,000300011/19/2009Buy online 
74LVC2G08GD9352 868 54125  74LVC2G08GD,125        not available
74LVC2G08GM9352 772 38125  74LVC2G08GM,125  0.2600NAMOUSER ELECTRONICS2,880 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,880 11/20/2009Buy online 
74LVC2G08GT9352 789 21115  74LVC2G08GT,115  0.3200NAMOUSER ELECTRONICS100 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS100 11/20/2009Buy online 

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC2G08DCSOT765-1
(VSSOP8)
3.3V Dual 2-Input AND Gate2.1@3.3V1.65 - 5.58Low Power or Battery ApplicationsTTL+/- 32 mA
74LVC2G08DPSOT505
3.3V Dual 2-Input AND Gate2.1@3.3V1.65 - 5.58Low Power or Battery ApplicationsTTL+/- 32 mA


Similar products
74LVC2G08 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.