NXP Semiconductors


Select site:

English

74LVC2G125

Selection guide

Datasheet

74LVC2G125
(Product Specification)
11-Jun-08, 17 pages, 100 kB

Download all documentation

74LVC2G125 - Dual bus buffer/line driver; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74LVC2G125 provides a dual non-inverting buffer/line driver with 3-state output. The 3-state output is controlled by the output enable input (pin nOE). A HIGH-level at pin nOE causes the output to assume a high-impedance OFF-state. Schmitt trigger action at all inputs makes the circuit highly tolerant of slower input rise and fall times.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in a mixed 3.3 V and 5 V environment.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing a damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • 5 V tolerant input/output for interfacing with 5 V logic
  • High noise immunity
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8-B/JESD36 (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • +-24 mA output drive (VCC = 3.0 V)
  • CMOS low-power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LVC2G125DC74LVC2G125DC,1259352 745 07125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74LVC2G125DP74LVC2G125DP,1259352 721 75125Volume productionSOT505Reel Pack, Reverse, ReverseStandard Marking
74LVC2G125GD74LVC2G125GD,1259352 868 55125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking
74LVC2G125GM74LVC2G125GM,1259352 772 14125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking
74LVC2G125GT74LVC2G125GT,1159352 789 24115Volume productionSOT833-1
(XSON8U)
Reel Pack, SMD, 7"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74LVC2G125DC74LVC2G125DC,12574LVC2G125DC
week 1, 2005 3,872,58E+081
74LVC2G125DP74LVC2G125DP,12574LVC2G125DP
week 41, 2004 3,872,58E+081
74LVC2G125GD74LVC2G125GD,12574LVC2G125GD
Always Pb-free 3,872,58E+081
74LVC2G125GM74LVC2G125GM,12574LVC2G125GM
Always Pb-free 3,872,58E+081
74LVC2G125GT74LVC2G125GT,11574LVC2G125GT
Always Pb-free 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC2G125DC9352 745 07125  74LVC2G125DC,125  0.2400NAMOUSER ELECTRONICS2,150 11/20/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS12,000 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,000 11/19/2009Buy online 
    NAARROW ELECTRONICS60,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS2,150 11/20/2009Buy online 
74LVC2G125DP9352 721 75125  74LVC2G125DP,125  0.2400NAFUTURE ELECTRONICS3,000 11/19/2009Buy onlinenot available
74LVC2G125GD9352 868 55125  74LVC2G125GD,125        not available
74LVC2G125GM9352 772 14125  74LVC2G125GM,125  NAFUTURE ELECTRONICS4,000 11/19/2009Buy onlineOrder samples
74LVC2G125GT9352 789 24115  74LVC2G125GT,115  0.3200      Order samples

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC2G125DCSOT765-1
(VSSOP8)
3.3V Dual Buffer/Line Driver with Active LOW Output Enable (3-State)2.3@3.3V1.65 - 5.5 8Low Power or Battery ApplicationsTTL+/- 32 mA
74LVC2G125DPSOT505
3.3V Dual Buffer/Line Driver with Active LOW Output Enable (3-State)2.3@3.3V1.65 - 5.5 8Low Power or Battery ApplicationsTTL+/- 32 mA


Similar products
74LVC2G125 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.