NXP Semiconductors


Select site:

English

Datasheet

74LVC2G241
(Product Specification)
10-Jun-08, 18 pages, 104 kB

Download all documentation

General description

The 74LVC2G241 is a dual non-inverting buffer/line driver with 3-state outputs. The 3-state outputs are controlled by the output enable inputs 1OE and 2OE:

  • A HIGH level at pin 1OE causes output 1Y to assume a high-impedance OFF-state.
  • A LOW level at pin 2OE causes output 2Y to assume a high-impedance OFF-state.

Schmitt trigger action at all inputs makes the circuit highly tolerant of slower input rise and fall times.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of the 74LVC2G241 as a translator in a mixed 3.3 V and 5 V environment.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing a damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • 5 V tolerant input/output for interfacing with 5 V logic
  • High noise immunity
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8-B/JESD36 (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • +-24 mA output drive (VCC = 3.0 V)
  • CMOS low power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC2G241DC74LVC2G241DC-G9352 745 09125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74LVC2G241DC
week 1, 2005
74LVC2G241DP74LVC2G241DP-G9352 720 06125Volume productionSOT505-2
(TSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74LVC2G241DP
week 41, 2004
74LVC2G241GD9352 868 56125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking74LVC2G241GD
74LVC2G241GM74LVC2G241GM-G9352 772 34125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking74LVC2G241GM
Always Pb-free
74LVC2G241GT74LVC2G241GT-G9352 789 26115Volume productionSOT833-1
(XSON8)
Reel Pack, SMD, 7"Standard Marking74LVC2G241GT
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC2G241DC9352 745  09125  0.2400      Order samples
74LVC2G241DP9352 720  06125  0.2800      Order samples
74LVC2G241GD9352 868  56125        Order samples
74LVC2G241GM9352 772  34125        Order samples
74LVC2G241GT9352 789  26115  0.3200      Order samples

Block diagrams/pinning

Technical documents

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC2G241DCSOT765-1
(VSSOP8)
3.3V Dual Buffer/line driver;with 5 volt tolerant I/O (3-state) 2.6@3.3V 1.65-5.5 8 Low Power or Battery Applications TTL +/- 32 mA
74LVC2G241DPSOT505-2
(TSSOP8)
3.3V Dual Buffer/line driver;with 5 volt tolerant I/O (3-state) 2.6@3.3V 1.65-5.5 8 Low Power or Battery Applications TTL +/- 32 mA

Similar products

74LVC2G241 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.