NXP Semiconductors


Select site:

English

General description

The 74LVC2G66 is a low-power, low-voltage, high-speed Si-gate CMOS device.

The 74LVC2G66 provides two single pole, single-throw analog switch functions. Each switch has two input/output terminals (nY and nZ) and an active HIGH enable input (nE). When nE is LOW, the analog switch is turned off.

Schmitt-trigger action at the enable inputs makes the circuit tolerant of slower input rise and fall times across the entire VCC range from 1.65 V to 5.5 V.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • Very low ON resistance:
    • 7.5 Ohm (typical) at VCC = 2.7 V
    • 6.5 Ohm (typical) at VCC = 3.3 V
    • 6 Ohm (typical) at VCC = 5 V
  • Switch current capability of 32 mA
  • High noise immunity
  • CMOS low power consumption
  • TTL interface compatibility at 3.3 V
  • Latch-up performance meets requirements of JESD78 Class I
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Enable input accepts voltages up to 5.5 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC2G66DC74LVC2G66DC-G9352 744 29125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74LVC2G66DC
week 1, 2005
74LVC2G66DP74LVC2G66DP-G9352 744 28125Volume productionSOT505-2
(TSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74LVC2G66DP
week 41, 2004
74LVC2G66GM74LVC2G66GM-G9352 805 72125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking74LVC2G66GM
Always Pb-free
74LVC2G66GT74LVC2G66GT-G9352 800 87115Volume productionSOT833-1
(XSON8)
Reel Pack, SMD, 7"Standard MarkingNot available
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC2G66DC9352 744  29125  0.2000      Order samples
74LVC2G66DP9352 744  28125  0.1800      Order samples
74LVC2G66GM9352 805  72125  1.0400      Order samples
74LVC2G66GT9352 800  87115  0.3400      Order samples

Block diagrams/pinning

Technical documents

Application Notes

AN10161_2; PicoGate Logic footprints (30-Oct-02)

Support Documents

75015144; Philips PicoGate and MicroPak packaging options (2005-07-01)

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOn resistance(Ohms)
74LVC2G66DCSOT765-1
(VSSOP8)
3.3V PicoGate Bilateral Switch 0.3@3.3V 1.65 - 5.5 8 Low Power or Battery Applications TTL 7.5@3.3V
74LVC2G66DPSOT505-2
(TSSOP8)
Dual Overvoltage tolerant Bilateral Switch 0.3@3.3V 2.3 - 5.5 V Low Power or Battery Applications TTL 6.5@3.3V

Similar products

74LVC2G66 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.