The 74LVC32A is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.
Inputs can be driven from either 3.3 or 5 V devices. This feature allows the use of these devices as translators in a mixed 3.3 and 5 V environment.
The 74LVC32A provides the 2-input OR function.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVC32ABQ | 74LVC32ABQ-G | 9352 736 62115 | Volume production | SOT762-1
(DHVQFN14) | Reel Pack, SMD, 7" | Standard Marking | 74LVC32ABQ
| Always Pb-free |
| 74LVC32AD | 74LVC32AD | 9352 500 60112 | Volume production | SOT108-1
(SO14) | Tube | Standard Marking | 74LVC32AD
| week 32, 2004 |
| 74LVC32AD | 74LVC32AD-T | 9352 500 60118 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13" | Standard Marking | 74LVC32AD
| week 32, 2004 |
| 74LVC32ADB | 74LVC32ADB | 9352 500 70112 | Volume production | SOT337-1
(SSOP14) | Tube | Standard Marking | 74LVC32ADB
| week 16, 2005 |
| 74LVC32ADB | 74LVC32ADB-T | 9352 500 70118 | Volume production | SOT337-1
(SSOP14) | Reel Pack, SMD, 13" | Standard Marking | 74LVC32ADB
| week 16, 2005 |
| 74LVC32APW | 74LVC32APW | 9352 500 80112 | Volume production | SOT402-1
(TSSOP14) | Tube | Standard Marking | 74LVC32APW
| week 10, 2005 |
| 74LVC32APW | 74LVC32APW-T | 9352 500 80118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking | 74LVC32APW
| week 10, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LVC32ABQ | 9352 736 62115 | 0.2500 | NA | AVNET ELECTRONICS MARKETING | 3,000 | 11/21/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 3,000 | 11/21/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 5,578 | 11/21/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 3,264 | 11/21/2008 | Buy online | ||||
| 74LVC32AD | 9352 500 60112 | 0.1600 | NA | ARROW ELECTRONICS | 14,736 | 11/21/2008 | Buy online | not available |
| NA | AVNET ELECTRONICS MARKETING | 1,340 | 11/21/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS- NORTH AMER | 4,981 | 11/21/2008 | Buy online | ||||
| 74LVC32AD | 9352 500 60118 | 0.1600 | NA | ARROW ELECTRONICS | 17,500 | 11/21/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 17,500 | 11/21/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 17,809 | 11/21/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS- NORTH AMER | 58,500 | 11/21/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 7,490 | 11/21/2008 | Buy online | ||||
| 74LVC32ADB | 9352 500 70112 | 0.1600 | not available | |||||
| 74LVC32ADB | 9352 500 70118 | 0.1600 | Order samples | |||||
| 74LVC32APW | 9352 500 80112 | 0.1600 | NA | ARROW ELECTRONICS | 5,214 | 11/21/2008 | Buy online | not available |
| NA | AVNET ELECTRONICS MARKETING | 5,345 | 11/21/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 2,400 | 11/21/2008 | Buy online | ||||
| 74LVC32APW | 9352 500 80118 | 0.1600 | NA | ARROW ELECTRONICS | 10,000 | 11/21/2008 | Buy online | Order samples |
| NA | AVNET ELECTRONICS MARKETING | 25,000 | 11/21/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 2,500 | 11/21/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 6,674 | 11/21/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS- NORTH AMER | 8,970 | 11/21/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 1,700 | 11/21/2008 | Buy online |
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVC32ABQ | SOT762-1
(DHVQFN14) | 3.3V Quad 2-Input OR Gate | 2.1 @ 3.3V | 1.2-3.6 | 14 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC32AD | SOT108-1
(SO14) | 3.3V Quad 2-Input OR Gate | 2.1 @ 3.3V | 1.2-3.6 | 14 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC32ADB | SOT337-1
(SSOP14) | 3.3V Quad 2-Input OR Gate | 2.1 @ 3.3V | 1.2-3.6 | 14 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC32APW | SOT402-1
(TSSOP14) | 3.3V Quad 2-Input OR Gate | 2.1 @ 3.3V | 1.2-3.6 | 14 | Low Power or Battery Applications | TTL | +/- 24 mA |
74LVC32A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.