The 74LVC374A is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.
Inputs can be driven from either 3.3 or 5 V devices. In 3-state operation, outputs can handle 5 V. This feature allows the use of these devices as translators in a mixed 3.3 and 5 V environment.
The 74LVC374A is an octal D-type flip-flop featuring separate D-type inputs for each flip-flop and 3-state outputs for bus-oriented applications. A clock input (CP) and an outputs enable input (OE) are common to all flip-flops.
The eight flip-flops will store the state of their individual D-inputs that meet the set-up and hold times requirements on the LOW-to-HIGH CP transition.
When pin OE is LOW, the contents of the eight flip-flops is available at the outputs. When pin OE is HIGH, the outputs go to the high-impedance OFF-state. Operation of the OE input does not affect the state of the flip-flops.
The 74LVC374A is functionally identical to the 74LVC574A, but the 74LVC574A has a different pin arrangement.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74LVC374ABQ | 74LVC374ABQ,115 | 9352 734 79115 | Volume production | SOT764-1
(DHVQFN20) | Reel Pack, SMD, 7" | Standard Marking | |
| 74LVC374AD | 74LVC374AD,112 | 9352 186 60112 | Volume production | SOT163 | Tube | Standard Marking | |
| 74LVC374AD | 74LVC374AD,118 | 9352 186 60118 | Volume production | SOT163 | Reel Pack, SMD, 13" | Standard Marking | |
| 74LVC374ADB | 74LVC374ADB,112 | 9352 186 70112 | Volume production | SOT339 | Tube | Standard Marking | |
| 74LVC374ADB | 74LVC374ADB,118 | 9352 186 70118 | Volume production | SOT339 | Reel Pack, SMD, 13" | Standard Marking | |
| 74LVC374APW | 74LVC374APW,112 | 9352 186 80112 | Volume production | SOT360 | Tube | Standard Marking | |
| 74LVC374APW | 74LVC374APW,118 | 9352 186 80118 | Volume production | SOT360 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74LVC374ABQ | 74LVC374ABQ,115 | 74LVC374ABQ |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74LVC374AD | 74LVC374AD,112 | 74LVC374AD |
| week 30, 2004 | 3,87 | 2,58E+08 | 1 | |
| 74LVC374AD | 74LVC374AD,118 | 74LVC374AD |
| week 30, 2004 | 3,87 | 2,58E+08 | 1 | |
| 74LVC374ADB | 74LVC374ADB,112 | 74LVC374ADB |
| week 17, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC374ADB | 74LVC374ADB,118 | 74LVC374ADB |
| week 17, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC374APW | 74LVC374APW,112 | 74LVC374APW |
| week 7, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC374APW | 74LVC374APW,118 | 74LVC374APW |
| week 7, 2005 | 3,87 | 2,58E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC374ABQ | 9352 734 79115 | 74LVC374ABQ,115 | 0.3800 | NA | DIGI-KEY CORPORATION | 3,000 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 60 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 6,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | ||||||
| 74LVC374AD | 9352 186 60112 | 74LVC374AD,112 | 0.2800 | NA | ARROW ELECTRONICS | 152 | 11/19/2009 | Buy online | not available | |
| 74LVC374AD | 9352 186 60118 | 74LVC374AD,118 | 0.2800 | NA | ARROW ELECTRONICS | 152 | 11/19/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 5,996 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 165 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 100 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 28,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 165 | 11/20/2009 | Buy online | ||||||
| 74LVC374ADB | 9352 186 70112 | 74LVC374ADB,112 | 0.2800 | NA | ARROW ELECTRONICS | 1,782 | 11/19/2009 | Buy online | not available | |
| 74LVC374ADB | 9352 186 70118 | 74LVC374ADB,118 | 0.2800 | NA | ARROW ELECTRONICS | 1,782 | 11/19/2009 | Buy online | not available | |
| 74LVC374APW | 9352 186 80112 | 74LVC374APW,112 | 0.2800 | not available | ||||||
| 74LVC374APW | 9352 186 80118 | 74LVC374APW,118 | 0.2800 | NA | DIGI-KEY CORPORATION | 872 | 11/20/2009 | Buy online | Order samples | |
| ASIA | WPI | 15,000 | 2500 | 11/19/2009 | Buy online |
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVC374ABQ | SOT764-1
(DHVQFN20) | 3.3V D-Type Flip-Flop; Postive-Edge Trigger; 3-State | 100 | 2.7@3.3V | 1.2-3.6 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC374AD | SOT163
| 3.3V D-Type Flip-Flop; Postive-Edge Trigger; 3-State | 100 | 2.7@3.3V | 1.2-3.6 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC374ADB | SOT339
| 3.3V D-Type Flip-Flop; Postive-Edge Trigger; 3-State | 100 | 2.7@3.3V | 1.2-3.6 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC374APW | SOT360
| 3.3V D-Type Flip-Flop; Postive-Edge Trigger; 3-State | 100 | 2.7@3.3V | 1.2-3.6 | Low Power or Battery Applications | TTL | +/- 24 mA |
Similar products
74LVC374A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.