NXP Semiconductors


Select site:

English

Datasheet

74LVC38A
(Product Specification)
22-Mar-04, 14 pages, 99 kB

Download all documentation

General description

The 74LVC38A is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

Inputs can be driven from either 3.3 or 5 V devices. This feature allows the use of these devices as translators in a mixed 3.3 and 5 V environment.

The 74LVC38A provides the 2-input NAND function.

The outputs of the 74LVC38A devices are open drain and can be connected to other open-drain outputs to implement active-LOW wired-OR or active-HIGH wired-AND functions.

Features

  • 5 V tolerant inputs for interfacing with 5 V logic
  • Wide supply voltage range from 1.2 to 3.6 V
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Open-drain outputs
  • Inputs accept voltages up to 5.5 V
  • Complies with JEDEC standard no. 8-1A
  • Specified from -40 to +85 Cel and -40 to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC38ABQ74LVC38ABQ-G9352 751 05115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking74LVC38ABQ
Always Pb-free
74LVC38AD74LVC38AD9352 714 43112Volume productionSOT108-1
(SO14)
TubeStandard Marking74LVC38AD
week 32, 2004
74LVC38AD74LVC38AD-T9352 714 43118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74LVC38AD
week 32, 2004
74LVC38ADB74LVC38ADB9352 714 44112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking74LVC38ADB
week 12, 2005
74LVC38ADB74LVC38ADB-T9352 714 44118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking74LVC38ADB
week 12, 2005
74LVC38APW74LVC38APW9352 714 45112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74LVC38APW
week 10, 2005
74LVC38APW74LVC38APW-T9352 714 45118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74LVC38APW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC38ABQ9352 751  05115  0.3100     not available
74LVC38AD9352 714  43112  0.3100      Order samples
74LVC38AD9352 714  43118  0.3100      Order samples
74LVC38ADB9352 714  44112  0.3100      Order samples
74LVC38ADB9352 714  44118  0.3100      Order samples
74LVC38APW9352 714  45112  0.3100     not available
74LVC38APW9352 714  45118  0.3100      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC38ABQSOT762-1
(DHVQFN14)
3.3V Quad 2-Input NAND (Open Drain) 2.2 @ 3.3V 1.2-3.6 14 Low Power or Battery Applications TTL 24 mA
74LVC38ADSOT108-1
(SO14)
3.3V Quad 2-Input NAND (Open Drain) 2.2 @ 3.3V 1.2-3.6 14 Low Power or Battery Applications TTL 24 mA
74LVC38ADBSOT337-1
(SSOP14)
3.3V Quad 2-Input NAND (Open Drain) 2.2 @ 3.3V 1.2-3.6 14 Low Power or Battery Applications TTL 24 mA
74LVC38APWSOT402-1
(TSSOP14)
3.3V Quad 2-Input NAND (Open Drain) 2.2 @ 3.3V 1.2-3.6 14 Low Power or Battery Applications TTL 24 mA

Similar products

74LVC38A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.