The 74LVC3G04 provides three inverting buffers.
Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in a mixed 3.3 V and 5 V environment.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing a damaging backflow current through the device when it is powered down.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74LVC3G04DC | 74LVC3G04DC,125 | 9352 752 23125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74LVC3G04DP | 74LVC3G04DP,125 | 9352 755 62125 | Volume production | SOT505 | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74LVC3G04GM | 74LVC3G04GM,125 | 9352 772 43125 | Volume production | SOT902-1
(XQFN8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74LVC3G04GT | 74LVC3G04GT,115 | 9352 789 31115 | Volume production | SOT833-1
(XSON8U) | Reel Pack, SMD, 7" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74LVC3G04DC | 74LVC3G04DC,125 | 74LVC3G04DC |
| week 1, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC3G04DP | 74LVC3G04DP,125 | 74LVC3G04DP |
| week 41, 2004 | 3,87 | 2,58E+08 | 1 | |
| 74LVC3G04GM | 74LVC3G04GM,125 | 74LVC3G04GM |
| Always Pb-free | 3,87 | 2,58E+08 | tbf | |
| 74LVC3G04GT | 74LVC3G04GT,115 | 74LVC3G04GT |
| Always Pb-free | 3,87 | 2,58E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC3G04DC | 9352 752 23125 | 74LVC3G04DC,125 | 0.2500 | Order samples | ||||||
| 74LVC3G04DP | 9352 755 62125 | 74LVC3G04DP,125 | 0.2500 | NA | MOUSER ELECTRONICS | 100 | 11/6/2009 | Buy online | Order samples | |
| 74LVC3G04GM | 9352 772 43125 | 74LVC3G04GM,125 | Order samples | |||||||
| 74LVC3G04GT | 9352 789 31115 | 74LVC3G04GT,115 | 0.3200 | Order samples |
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVC3G04DC | SOT765-1
(VSSOP8) | 3.3V Triple PicoGate Inverter | 2.7@3.3V | 1.65-5.5 | 8 | Low Power or Battery Applications | TTL | +/- 32 mA |
| 74LVC3G04DP | SOT505
| 3.3V Triple PicoGate Inverter | 2.7@3.3V | 1.65-5.5 | 8 | Low Power or Battery Applications | TTL | +/- 32 mA |