NXP Semiconductors


Select site:

English

74LVC3G14

Selection guide

Datasheet

74LVC3G14
(Product Specification)
12-Jun-08, 18 pages, 106 kB

Download all documentation

74LVC3G14 - Triple inverting Schmitt trigger with 5 V tolerant input

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74LVC3G14 provides three inverting buffers with Schmitt trigger action.

The inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of this device in a mixed 3.3 V and 5 V environment. Schmitt trigger action at the inputs makes the circuit tolerant of slower input rise and fall time. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • 5 V tolerant input/output for interfacing with 5 V logic
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • +-24 mA output drive (VCC = 3.0 V)
  • CMOS low power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Unlimited rise and fall times
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LVC3G14DC74LVC3G14DC,1259352 755 59125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74LVC3G14DP74LVC3G14DP,1259352 755 61125Volume productionSOT505Reel Pack, Reverse, ReverseStandard Marking
74LVC3G14GM74LVC3G14GM,1259352 772 48125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking
74LVC3G14GT74LVC3G14GT,1159352 789 34115Volume productionSOT833-1
(XSON8U)
Reel Pack, SMD, 7"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74LVC3G14DC74LVC3G14DC,12574LVC3G14DC
week 1, 2005 3,872,58E+081
74LVC3G14DP74LVC3G14DP,12574LVC3G14DP
week 41, 2004 3,872,58E+081
74LVC3G14GM74LVC3G14GM,12574LVC3G14GM
Always Pb-free 3,872,58E+08tbf
74LVC3G14GT74LVC3G14GT,11574LVC3G14GT
Always Pb-free 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC3G14DC9352 755 59125  74LVC3G14DC,125  0.2500ASIASAC - Taiwanyes300011/07/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS100 11/6/2009Buy online 
74LVC3G14DP9352 755 61125  74LVC3G14DP,125  0.2500NAMOUSER ELECTRONICS35 11/6/2009Buy onlineOrder samples
74LVC3G14GM9352 772 48125  74LVC3G14GM,125        not available
74LVC3G14GT9352 789 34115  74LVC3G14GT,115  0.3200      Order samples

Applications

  • Wave and pulse shaper for highly noisy environment
  • Astable multivibrator
  • Monostable multivibrator.

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC3G14DCSOT765-1
(VSSOP8)
Triple Schmitt-Trigger Inverter3.2@3.3V1.65 - 5.58Low Power or Battery ApplicationsTTL+/- 32 mA
74LVC3G14DPSOT505
Triple Schmitt-Trigger Inverter3.2@3.3V1.65 - 5.58Low Power or Battery ApplicationsTTL+/- 32 mA