NXP Semiconductors


Select site:

English

Datasheet

74LVC3G17
(Product Specification)
13-Mar-08, 0 pages, 98 kB

Download all documentation

General description

The 74LVC3G17 provides three non-inverting buffers with Schmitt trigger action. It is capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of the 74LVC3G17 as a translator in a mixed 3.3 V and 5 V environment.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing a damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • 5 V tolerant input/output for interfacing with 5 V logic
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • +-24 mA output drive (VCC = 3.0 V)
  • CMOS low-power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC3G17DC74LVC3G17DC-G9352 755 63125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74LVC3G17DC
week 1, 2005
74LVC3G17DP74LVC3G17DP-G9352 755 64125Volume productionSOT505-2
(TSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74LVC3G17DP
week 41, 2004
74LVC3G17GM74LVC3G17GM-G9352 772 49125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking74LVC3G17GM
Always Pb-free
74LVC3G17GT74LVC3G17GT-G9352 789 35115Volume productionSOT833-1
(XSON8)
Reel Pack, SMD, 7"Standard Marking74LVC3G17GT
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC3G17DC9352 755  63125  0.2500      Order samples
74LVC3G17DP9352 755  64125  0.2500      Order samples
74LVC3G17GM9352 772  49125        Order samples
74LVC3G17GT9352 789  35115  0.3200      Order samples

Applications

  • Wave and pulse shapers for highly noisy environments

Block diagrams/pinning

Technical documents

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC3G17DCSOT765-1
(VSSOP8)
Triple Schmitt-Trigger Non-Inverting 3.6@3.3V 1.65 - 5.5 8 Low Power or Battery Applications TTL +/- 32 mA
74LVC3G17DPSOT505-2
(TSSOP8)
Triple Schmitt-Trigger Non-Inverting 3.6@3.3V 1.65 - 5.5 8 Low Power or Battery Applications TTL +/- 32 mA

Similar products

74LVC3G17 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.