NXP Semiconductors


Select site:

English

74LVC3G17

Selection guide

Datasheet

74LVC3G17
(Product Specification)
06-Jun-08, 18 pages, 102 kB

Download all documentation

74LVC3G17 - Triple non-inverting Schmitt trigger with 5 V tolerant input

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74LVC3G17 provides three non-inverting buffers with Schmitt trigger action. It is capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of the 74LVC3G17 as a translator in a mixed 3.3 V and 5 V environment.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing a damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • 5 V tolerant input/output for interfacing with 5 V logic
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • +-24 mA output drive (VCC = 3.0 V)
  • CMOS low-power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LVC3G17DC74LVC3G17DC,1259352 755 63125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74LVC3G17DP74LVC3G17DP,1259352 755 64125Volume productionSOT505Reel Pack, Reverse, ReverseStandard Marking
74LVC3G17GM74LVC3G17GM,1259352 772 49125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking
74LVC3G17GT74LVC3G17GT,1159352 789 35115Volume productionSOT833-1
(XSON8U)
Reel Pack, SMD, 7"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74LVC3G17DC74LVC3G17DC,12574LVC3G17DC
week 1, 2005 3,872,58E+081
74LVC3G17DP74LVC3G17DP,12574LVC3G17DP
week 41, 2004 3,872,58E+081
74LVC3G17GM74LVC3G17GM,12574LVC3G17GM
Always Pb-free 3,872,58E+08tbf
74LVC3G17GT74LVC3G17GT,11574LVC3G17GT
Always Pb-free 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC3G17DC9352 755 63125  74LVC3G17DC,125  0.2500ASIASAC - Taiwanyes300011/20/2009Buy onlinenot available
74LVC3G17DP9352 755 64125  74LVC3G17DP,125  0.2500      Order samples
74LVC3G17GM9352 772 49125  74LVC3G17GM,125        Order samples
74LVC3G17GT9352 789 35115  74LVC3G17GT,115  0.3200      Order samples

Applications

  • Wave and pulse shapers for highly noisy environments

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC3G17DCSOT765-1
(VSSOP8)
Triple Schmitt-Trigger Non-Inverting 3.6@3.3V1.65 - 5.58Low Power or Battery ApplicationsTTL+/- 32 mA
74LVC3G17DPSOT505
Triple Schmitt-Trigger Non-Inverting 3.6@3.3V1.65 - 5.58Low Power or Battery ApplicationsTTL+/- 32 mA


Similar products
74LVC3G17 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.