The 74LVC3G34 provides three buffers.
The inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of the 74LVC3G34 as a translator in a mixed 3.3 V and 5 V environment.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing a damaging backflow current through the device when it is powered down.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74LVC3G34DC | 74LVC3G34DC,125 | 9352 755 65125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74LVC3G34DP | 74LVC3G34DP,125 | 9352 755 66125 | Volume production | SOT505 | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74LVC3G34GD | 74LVC3G34GD,125 | 9352 867 49125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74LVC3G34GM | 74LVC3G34GM,125 | 9352 772 51125 | Volume production | SOT902-1
(XQFN8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74LVC3G34GT | 74LVC3G34GT,115 | 9352 789 36115 | Volume production | SOT833-1
(XSON8U) | Reel Pack, SMD, 7" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74LVC3G34DC | 74LVC3G34DC,125 | 74LVC3G34DC |
| week 1, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC3G34DP | 74LVC3G34DP,125 | 74LVC3G34DP |
| week 41, 2004 | 3,87 | 2,58E+08 | 1 | |
| 74LVC3G34GD | 74LVC3G34GD,125 | 74LVC3G34GD |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74LVC3G34GM | 74LVC3G34GM,125 | 74LVC3G34GM |
| Always Pb-free | 3,87 | 2,58E+08 | tbf | |
| 74LVC3G34GT | 74LVC3G34GT,115 | 74LVC3G34GT |
| Always Pb-free | 3,87 | 2,58E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC3G34DC | 9352 755 65125 | 74LVC3G34DC,125 | 0.2500 | ASIA | SAC - Taiwan | yes | 3000 | 11/07/2009 | Buy online | Order samples |
| NA | MOUSER ELECTRONICS | 100 | 11/6/2009 | Buy online | ||||||
| 74LVC3G34DP | 9352 755 66125 | 74LVC3G34DP,125 | 0.2500 | NA | MOUSER ELECTRONICS | 1,137 | 11/6/2009 | Buy online | not available | |
| 74LVC3G34GD | 9352 867 49125 | 74LVC3G34GD,125 | not available | |||||||
| 74LVC3G34GM | 9352 772 51125 | 74LVC3G34GM,125 | Order samples | |||||||
| 74LVC3G34GT | 9352 789 36115 | 74LVC3G34GT,115 | 0.3200 | Order samples |
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVC3G34DC | SOT765-1
(VSSOP8) | 3.3V Triple PicoGate Buffer | 2.2@3.3V | 1.65-5.5 | 8 | Low Power or Battery Applications | TTL | +/- 32 mA |
| 74LVC3G34DP | SOT505
| 3.3V Triple PicoGate Buffer | 2.2@3.3V | 1.65-5.5 | 8 | Low Power or Battery Applications | TTL | +/- 32 mA |
Similar products
74LVC3G34
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.