The 74LVC4245A is an octal dual supply translating transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. It is designed to interface between a 3 V and 5 V bus in a mixed 3 V and 5 V supply environment.
The device features an output enable input (pin OE) for easy cascading and a send/receive input (pin DIR) for direction control. Pin OE controls the outputs so that the buses are effectively isolated.
In suspend mode, when VCCA is zero, there will be no current flow from one supply to the other supply. The A-outputs must be set 3-state and the voltage on the A-bus must be smaller than Vdiode (typical 0.7 V).
VCCA ≥ VCCB, except in suspend mode.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVC4245ABQ | 74LVC4245ABQ-T | 9352 856 19118 | Volume production | SOT815-1
(DHVQFN24) | Reel Pack, SMD, 13" | Standard Marking | 74LVC4245ABQ
| |
| 74LVC4245AD | 74LVC4245AD | 9352 607 49112 | Volume production | SOT137-1
(SO24) | Tube | Standard Marking | 74LVC4245AD
| week 13, 2005 |
| 74LVC4245AD | 74LVC4245AD-T | 9352 607 49118 | Volume production | SOT137-1
(SO24) | Reel Pack, SMD, 13" | Standard Marking | 74LVC4245AD
| week 13, 2005 |
| 74LVC4245ADB | 74LVC4245ADB | 9352 607 50112 | Volume production | SOT340-1
(SSOP24) | Tube | Standard Marking | 74LVC4245ADB
| week 13, 2005 |
| 74LVC4245ADB | 74LVC4245ADB-T | 9352 607 50118 | Volume production | SOT340-1
(SSOP24) | Reel Pack, SMD, 13" | Standard Marking | 74LVC4245ADB
| week 13, 2005 |
| 74LVC4245APW | 74LVC4245APW | 9352 607 51112 | Volume production | SOT355-1
(TSSOP24) | Tube | Standard Marking | 74LVC4245APW
| week 10, 2005 |
| 74LVC4245APW | 74LVC4245APW-T | 9352 607 51118 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13" | Standard Marking | 74LVC4245APW
| week 10, 2005 |
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LVC4245ABQ | 9352 856 19118 | Order samples | ||||||
| 74LVC4245AD | 9352 607 49112 | 0.6300 | NA | ARROW ELECTRONICS | 1,080 | 11/21/2008 | Buy online | not available |
| NA | AVNET ELECTRONICS MARKETING | 1,115 | 11/21/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 1,252 | 11/21/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS- NORTH AMER | 2,421 | 11/21/2008 | Buy online | ||||
| 74LVC4245AD | 9352 607 49118 | 0.6300 | NA | AVNET ELECTRONICS MARKETING | 3,000 | 11/21/2008 | Buy online | Order samples |
| NA | MOUSER ELECTRONICS | 1,960 | 11/21/2008 | Buy online | ||||
| 74LVC4245ADB | 9352 607 50112 | 0.6300 | NA | ARROW ELECTRONICS | 5,149 | 11/21/2008 | Buy online | not available |
| NA | AVNET ELECTRONICS MARKETING | 553 | 11/21/2008 | Buy online | ||||
| 74LVC4245ADB | 9352 607 50118 | 0.6300 | NA | MOUSER ELECTRONICS | 1,086 | 11/21/2008 | Buy online | Order samples |
| 74LVC4245APW | 9352 607 51112 | 0.6300 | NA | ARROW ELECTRONICS | 3,069 | 11/21/2008 | Buy online | not available |
| NA | AVNET ELECTRONICS MARKETING | 13,562 | 11/21/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 3,544 | 11/21/2008 | Buy online | ||||
| EU | FARNELL | 2,536 | 11/21/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS- NORTH AMER | 1,957 | 11/21/2008 | Buy online | ||||
| NA | NEWARK | 2,436 | 11/21/2008 | Buy online | ||||
| 74LVC4245APW | 9352 607 51118 | 0.6300 | NA | ARROW ELECTRONICS | 2,500 | 11/21/2008 | Buy online | Order samples |
| NA | AVNET ELECTRONICS MARKETING | 70,000 | 11/21/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS- NORTH AMER | 4,500 | 11/21/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 2,095 | 11/21/2008 | Buy online |
Related applications
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Transceiver board
Main CPU board
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74LVC4245AD | SOT137-1
(SO24) | 3.3V Octal Dual Supply Translating Transceiver (3-State) | 4.0@3.3V | 1.5-3.6/5.5 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC4245ADB | SOT340-1
(SSOP24) | 3.3V Octal Dual Supply Translating Transceiver (3-State) | 4.0@3.3V | 1.5- 3.5/5.5 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC4245APW | SOT355-1
(TSSOP24) | 3.3V Octal Dual Supply Translating Transceiver (3-State) | 4.0@3.3V | 1.5-3.3/5.5 | Low Power or Battery Applications | TTL | +/- 24 mA |
74LVC4245A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.