The 74LVC4245A is an octal dual supply translating transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. It is designed to interface between a 3 V and 5 V bus in a mixed 3 V and 5 V supply environment.
The device features an output enable input (pin OE) for easy cascading and a send/receive input (pin DIR) for direction control. Pin OE controls the outputs so that the buses are effectively isolated.
In suspend mode, when VCCA is zero, there will be no current flow from one supply to the other supply. The A-outputs must be set 3-state and the voltage on the A-bus must be smaller than Vdiode (typical 0.7 V).
VCCA ≥ VCCB, except in suspend mode.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74LVC4245ABQ | 74LVC4245ABQ,118 | 9352 856 19118 | Volume production | SOT815-1
(DHVQFN24) | Reel Pack, SMD, 13" | Standard Marking | |
| 74LVC4245AD | 74LVC4245AD,112 | 9352 607 49112 | Volume production | SOT137 | Tube | Standard Marking | |
| 74LVC4245AD | 74LVC4245AD,118 | 9352 607 49118 | Volume production | SOT137 | Reel Pack, SMD, 13" | Standard Marking | |
| 74LVC4245ADB | 74LVC4245ADB,112 | 9352 607 50112 | Volume production | SOT340-1
(SSOP24) | Tube | Standard Marking | |
| 74LVC4245ADB | 74LVC4245ADB,118 | 9352 607 50118 | Volume production | SOT340-1
(SSOP24) | Reel Pack, SMD, 13" | Standard Marking | |
| 74LVC4245APW | 74LVC4245APW,112 | 9352 607 51112 | Volume production | SOT355-1
(TSSOP24) | Tube | Standard Marking | |
| 74LVC4245APW | 74LVC4245APW,118 | 9352 607 51118 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74LVC4245ABQ | 74LVC4245ABQ,118 | 74LVC4245ABQ |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74LVC4245AD | 74LVC4245AD,112 | 74LVC4245AD |
| week 13, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC4245AD | 74LVC4245AD,118 | 74LVC4245AD |
| week 13, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC4245ADB | 74LVC4245ADB,112 | 74LVC4245ADB |
| week 13, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC4245ADB | 74LVC4245ADB,118 | 74LVC4245ADB |
| week 13, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC4245APW | 74LVC4245APW,112 | 74LVC4245APW |
| week 10, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC4245APW | 74LVC4245APW,118 | 74LVC4245APW |
| week 10, 2005 | 3,87 | 2,58E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC4245ABQ | 9352 856 19118 | 74LVC4245ABQ,118 | not available | |||||||
| 74LVC4245AD | 9352 607 49112 | 74LVC4245AD,112 | 0.6300 | NA | DIGI-KEY CORPORATION | 418 | 11/6/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 865 | 11/6/2009 | Buy online | ||||||
| 74LVC4245AD | 9352 607 49118 | 74LVC4245AD,118 | 0.6300 | NA | ARROW ELECTRONICS | 1,000 | 11/5/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 1,654 | 11/5/2009 | Buy online | ||||||
| 74LVC4245ADB | 9352 607 50112 | 74LVC4245ADB,112 | 0.6300 | NA | DIGI-KEY CORPORATION | 104 | 11/6/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 826 | 11/6/2009 | Buy online | ||||||
| 74LVC4245ADB | 9352 607 50118 | 74LVC4245ADB,118 | 0.6300 | NA | MOUSER ELECTRONICS | 679 | 11/5/2009 | Buy online | Order samples | |
| 74LVC4245APW | 9352 607 51112 | 74LVC4245APW,112 | 0.6300 | EU | FARNELL | 326 | 11/6/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 1,301 | 11/6/2009 | Buy online | ||||||
| 74LVC4245APW | 9352 607 51118 | 74LVC4245APW,118 | 0.6300 | ASIA | SAC - Taiwan | yes | 2500 | 11/06/2009 | Buy online | Order samples |
| ASIA | WPI | 10,000 | 2500 | 11/05/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 12,380 | 11/6/2009 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74LVC4245AD | SOT137
| 3.3V Octal Dual Supply Translating Transceiver (3-State) | 4.0@3.3V | 1.5-3.6/5.5 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC4245ADB | SOT340-1
(SSOP24) | 3.3V Octal Dual Supply Translating Transceiver (3-State) | 4.0@3.3V | 1.5- 3.5/5.5 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC4245APW | SOT355-1
(TSSOP24) | 3.3V Octal Dual Supply Translating Transceiver (3-State) | 4.0@3.3V | 1.5-3.3/5.5 | Low Power or Battery Applications | TTL | +/- 24 mA |
Similar products
74LVC4245A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.