The 74LVC541A is a high performance, low-power, low-voltage, Si-gate CMOS device and superior to most advanced CMOS compatible TTL families.
This device is fully specified for partial power-down applications using Ioff. The Ioff circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
Inputs can be driven from either 3.3 or 5 V devices. In 3-state operation, outputs can handle 5 V. This feature allows the use of these devices as translators in a mixed 3.3 and 5 V environment.
The 74LVC541A is an octal non-inverting buffer/line driver with 5 V tolerant inputs/outputs. The 3-state outputs are controlled by the output enable inputs OE1and OE2.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74LVC541ABQ | 74LVC541ABQ,115 | 9352 749 77115 | Volume production | SOT764-1
(DHVQFN20) | Reel Pack, SMD, 7" | Standard Marking | |
| 74LVC541AD | 74LVC541AD,112 | 9352 609 01112 | Volume production | SOT163 | Tube | Standard Marking | |
| 74LVC541AD | 74LVC541AD,118 | 9352 609 01118 | Volume production | SOT163 | Reel Pack, SMD, 13" | Standard Marking | |
| 74LVC541ADB | 74LVC541ADB,112 | 9352 609 02112 | Volume production | SOT339 | Tube | Standard Marking | |
| 74LVC541ADB | 74LVC541ADB,118 | 9352 609 02118 | Volume production | SOT339 | Reel Pack, SMD, 13" | Standard Marking | |
| 74LVC541APW | 74LVC541APW,112 | 9352 609 03112 | Volume production | SOT360 | Tube | Standard Marking | |
| 74LVC541APW | 74LVC541APW,118 | 9352 609 03118 | Volume production | SOT360 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74LVC541ABQ | 74LVC541ABQ,115 | 74LVC541ABQ |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74LVC541AD | 74LVC541AD,112 | 74LVC541AD |
| week 30, 2004 | 3,87 | 2,58E+08 | 1 | |
| 74LVC541AD | 74LVC541AD,118 | 74LVC541AD |
| week 30, 2004 | 3,87 | 2,58E+08 | 1 | |
| 74LVC541ADB | 74LVC541ADB,112 | 74LVC541ADB |
| week 17, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC541ADB | 74LVC541ADB,118 | 74LVC541ADB |
| week 17, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC541APW | 74LVC541APW,112 | 74LVC541APW |
| week 7, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC541APW | 74LVC541APW,118 | 74LVC541APW |
| week 7, 2005 | 3,87 | 2,58E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC541ABQ | 9352 749 77115 | 74LVC541ABQ,115 | 0.3900 | Order samples | ||||||
| 74LVC541AD | 9352 609 01112 | 74LVC541AD,112 | 0.3400 | NA | ARROW ELECTRONICS | 152 | 11/19/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 174 | 11/19/2009 | Buy online | ||||||
| 74LVC541AD | 9352 609 01118 | 74LVC541AD,118 | 0.3400 | NA | ARROW ELECTRONICS | 152 | 11/19/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 2,738 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 110 | 11/20/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 2,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 110 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 6,000 | 2000 | 11/19/2009 | Buy online | |||||
| 74LVC541ADB | 9352 609 02112 | 74LVC541ADB,112 | 0.3400 | NA | DIGI-KEY CORPORATION | 2,608 | 11/20/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 29 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,772 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 29 | 11/20/2009 | Buy online | ||||||
| 74LVC541ADB | 9352 609 02118 | 74LVC541ADB,118 | 0.3400 | NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 2,100 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 12,000 | 11/19/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 3,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | ||||||
| 74LVC541APW | 9352 609 03112 | 74LVC541APW,112 | 0.3400 | NA | ARROW ELECTRONICS | 4,002 | 11/19/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 1,655 | 11/19/2009 | Buy online | ||||||
| 74LVC541APW | 9352 609 03118 | 74LVC541APW,118 | 0.3400 | NA | ARROW ELECTRONICS | 4,002 | 11/19/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 2,077 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 4,995 | 11/19/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 5,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,077 | 11/20/2009 | Buy online | ||||||
| ASIA | SAC - Taiwan | yes | 2500 | 11/20/2009 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVC541ABQ | SOT764-1
(DHVQFN20) | 3.3V Buffer/Line Driver (3-State) | 3.3@3.3V | 1.2-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC541AD | SOT163
| 3.3V Buffer/Line Driver (3-State) | 3.3@3.3V | 1.2-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC541ADB | SOT339
| 3.3V Buffer/Line Driver (3-State) | 3.3@3.3V | 1.2-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC541APW | SOT360
| 3.3V Buffer/Line Driver (3-State) | 3.3@3.3V | 1.2-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
Similar products
74LVC541A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.