The 74LVC544A is a high-performance, low-power, low-voltage, Si-gate CMOS device superior to most advanced CMOS compatible TTL families.
The 74LVC544A is an octal registered inverting transceiver containing two sets of D-type latches for temporary storage of the data flow in either direction. Separate latch enable inputs (LEAB and LEBA) and output enable inputs (OEAB and OEBA) are provided for each register to permit independent control of inputting and outputting in either direction of the data flow.
The 74LVC544A contains eight D-type latches, with separate inputs and controls for each set. For data flow from pins A to B, for example, the A to B enable input (pin EAB) must be LOW in order to enter data from pins A0 to A7 or take data from pins B0 to B7. With pin EAB LOW, a LOW signal on the A to B latch enable input (pin LEAB) makes the A to B latches transparent; a subsequent LOW-to-HIGH transition on pin LEAB puts the A data into the latches where it is stored and the B outputs no longer change with the A inputs. With pins EAB and OEAB both LOW, the 3-state B output buffers are active and display the data present at the outputs of the A latches.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74LVC544AD | 74LVC544AD,112 | 9352 505 40112 | Volume production | SOT137 | Tube | Standard Marking | |
| 74LVC544AD | 74LVC544AD,118 | 9352 505 40118 | Volume production | SOT137 | Reel Pack, SMD, 13" | Standard Marking | |
| 74LVC544ADB | 74LVC544ADB,112 | 9352 505 60112 | Volume production | SOT340-1
(SSOP24) | Tube | Standard Marking | |
| 74LVC544ADB | 74LVC544ADB,118 | 9352 505 60118 | Volume production | SOT340-1
(SSOP24) | Reel Pack, SMD, 13" | Standard Marking | |
| 74LVC544APW | 74LVC544APW,112 | 9352 505 70112 | Volume production | SOT355-1
(TSSOP24) | Tube | Standard Marking | |
| 74LVC544APW | 74LVC544APW,118 | 9352 505 70118 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74LVC544AD | 74LVC544AD,112 | 74LVC544AD |
| week 13, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC544AD | 74LVC544AD,118 | 74LVC544AD |
| week 13, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC544ADB | 74LVC544ADB,112 | 74LVC544ADB |
| week 12, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC544ADB | 74LVC544ADB,118 | 74LVC544ADB |
| week 12, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC544APW | 74LVC544APW,112 | 74LVC544APW |
| week 10, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC544APW | 74LVC544APW,118 | 74LVC544APW |
| week 10, 2005 | 3,87 | 2,58E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC544AD | 9352 505 40112 | 74LVC544AD,112 | 0.5900 | not available | ||||||
| 74LVC544AD | 9352 505 40118 | 74LVC544AD,118 | 0.5900 | not available | ||||||
| 74LVC544ADB | 9352 505 60112 | 74LVC544ADB,112 | 0.5900 | not available | ||||||
| 74LVC544ADB | 9352 505 60118 | 74LVC544ADB,118 | 0.5900 | not available | ||||||
| 74LVC544APW | 9352 505 70112 | 74LVC544APW,112 | 0.5900 | not available | ||||||
| 74LVC544APW | 9352 505 70118 | 74LVC544APW,118 | 0.5900 | not available |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74LVC544AD | SOT137
| 3.3V Latched Transceiver; Inverting (3-State) | 4.0@3.3V | 1.2-3.6 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC544ADB | SOT340-1
(SSOP24) | 3.3V Latched Transceiver; Inverting (3-State) | 4.0@3.3V | 1.2-3.6 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC544APW | SOT355-1
(TSSOP24) | 3.3V Latched Transceiver; Inverting (3-State) | 4.0@3.3V | 1.2-3.6 | Low Power or Battery Applications | TTL | +/- 24 mA |
Similar products
74LVC544A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.