NXP Semiconductors


Select site:

English

74LVC573A

Selection guide

Datasheet

74LVC573A
(Product Specification)
03-Oct-03, 19 pages, 111 kB

Download all documentation

74LVC573A - Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74LVC573A is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

Inputs can be driven from either 3.3 or 5 V devices. In 3-state operation, outputs can handle 5 V. This feature allows the use of these devices as translators in a mixed 3.3 or 5 V environment.

The 74LVC573A is an octal D-type transparent latch featuring separate D-type inputs for each latch and 3-state outputs for bus-oriented applications. A Latch Enable (LE) input and an Output Enable (OE) input are common to all internal latches.

The 74LVC573A consists of eight D-type transparent latches with 3-state true outputs. When LE is HIGH, data at the Dn inputs enters the latches. In this condition, the latches are transparent, i.e. a latch output will change each time its corresponding D-input changes. When LE is LOW, the latches store the information that was present at the D-inputs one set-up time preceding the HIGH-to-LOW transition of LE. When OE is LOW, the contents of the eight latches are available at the outputs. When OE is HIGH, the outputs go to the high impedance OFF-state. Operation of the OE input does not affect the state of the latches.

The 74LVC573A is functionally identical to the 74LVC373A, but the 74LVC373A has a different pin arrangement.

Features

  • 5 V tolerant inputs/outputs, for interfacing with 5 V logic
  • Supply voltage range from 1.2 to 3.6 V
  • Inputs accept voltages up to 5.5 V
  • CMOS low power consumption
  • Direct interface with TTL levels
  • High impedance when VCC =0 V
  • Flow-through pin-out architecture
  • Complies with JEDEC standard no. 8-1A
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
      MM EIA/JESD22-A115-A exceeds 200 V
  • Specified from -40 to +85 Cel and -40 to +125 Cel.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LVC573ABQ74LVC573ABQ,1159352 735 07115Volume productionSOT764-1
(DHVQFN20)
Reel Pack, SMD, 7"Standard Marking
74LVC573AD74LVC573AD,1129352 190 00112Volume productionSOT163TubeStandard Marking
74LVC573AD74LVC573AD,1189352 190 00118Volume productionSOT163Reel Pack, SMD, 13"Standard Marking
74LVC573ADB74LVC573ADB,1129352 190 10112Volume productionSOT339TubeStandard Marking
74LVC573ADB74LVC573ADB,1189352 190 10118Volume productionSOT339Reel Pack, SMD, 13"Standard Marking
74LVC573APW74LVC573APW,1129352 190 20112Volume productionSOT360TubeStandard Marking
74LVC573APW74LVC573APW,1189352 190 20118Volume productionSOT360Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74LVC573ABQ74LVC573ABQ,11574LVC573ABQ
Always Pb-free 3,872,58E+081
74LVC573AD74LVC573AD,11274LVC573AD
week 30, 2004 3,872,58E+081
74LVC573AD74LVC573AD,11874LVC573AD
week 30, 2004 3,872,58E+081
74LVC573ADB74LVC573ADB,11274LVC573ADB
week 17, 2005 3,872,58E+081
74LVC573ADB74LVC573ADB,11874LVC573ADB
week 17, 2005 3,872,58E+081
74LVC573APW74LVC573APW,11274LVC573APW
week 7, 2005 3,872,58E+081
74LVC573APW74LVC573APW,11874LVC573APW
week 7, 2005 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC573ABQ9352 735 07115  74LVC573ABQ,115  0.3900NAMOUSER ELECTRONICS100 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS100 11/20/2009Buy online 
74LVC573AD9352 190 00112  74LVC573AD,112  0.3200NAARROW ELECTRONICS1,482 11/19/2009Buy onlinenot available
    NAMOUSER ELECTRONICS4,524 11/20/2009Buy online 
    NAMOUSER ELECTRONICS4,524 11/20/2009Buy online 
74LVC573AD9352 190 00118  74LVC573AD,118  0.3200NAARROW ELECTRONICS1,482 11/19/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION3,781 11/20/2009Buy online 
    NAMOUSER ELECTRONICS113 11/20/2009Buy online 
    NAMOUSER ELECTRONICS113 11/20/2009Buy online 
74LVC573ADB9352 190 10112  74LVC573ADB,112  0.3300      not available
74LVC573ADB9352 190 10118  74LVC573ADB,118  0.3300NAFUTURE ELECTRONICS100 11/19/2009Buy onlineOrder samples
    ASIAWPI2,000100011/19/2009Buy online 
74LVC573APW9352 190 20112  74LVC573APW,112  0.3200NAARROW ELECTRONICS2,311 11/19/2009Buy onlinenot available
74LVC573APW9352 190 20118  74LVC573APW,118  0.3200NAARROW ELECTRONICS2,311 11/19/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION23,598 11/20/2009Buy online 
    NAFUTURE ELECTRONICS15,500 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING2,500 11/19/2009Buy online 
    ASIASACL - Hong Kong/Chinayes250011/20/2009Buy online 
    ASIASAC - Taiwanyes250011/20/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC573ABQSOT764-1
(DHVQFN20)
3.3V Octal D-Type Transparent Latch (3-State)3.4@3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC573ADSOT163
3.3V Octal D-Type Transparent Latch (3-State)3.4@3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC573ADBSOT339
3.3V Octal D-Type Transparent Latch (3-State)3.4@3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC573APWSOT360
3.3V Octal D-Type Transparent Latch (3-State)3.4@3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 24 mA


Similar products
74LVC573A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.