NXP Semiconductors


Select site:

English

Datasheet

74LVC574A
(Product Specification)
22-Mar-04, 17 pages, 121 kB

Download all documentation

General description

The 74LVC574A is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

Inputs can be driven from either 3.3 or 5 V devices. In 3-state operation, outputs can handle 5 V. This feature allows the use of these devices as translators in a mixed 3.3 and 5 V environment.

The 74LVC574A is an octal D-type flip-flop featuring separate D-type inputs for each flip-flop and 3-state outputs for bus-oriented applications. A clock (CP) and an Output Enable (OE) input are common to all flip-flops.

The eight flip-flops will store the state of their individual D-inputs that meet the set-up and hold times requirements on the LOW-to-HIGH CP transition.

When OE is LOW, the contents of the eight flip-flops is available at the outputs. When OE is HIGH, the outputs go to the high impedance off-state. Operation of the OE input does not affect the state of the flip-flops.

The 74LVC574A is functionally identical to the 74LVC374A, but has a different pin arrangement.

Features

  • 5 V tolerant inputs and outputs, for interfacing with 5 V logic
  • Supply voltage range from 1.2 to 3.6 V
  • Inputs accept voltages up to 5.5 V
  • CMOS low power consumption
  • Direct interface with TTL levels
  • High impedance when VCC =0 V
  • 8-bit positive edge-triggered register
  • Independent register and 3-state buffer operation
  • Flow-through pin-out architecture
  • Complies with JEDEC standard no. 8-1A
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
      MM EIA/JESD22-A115-A exceeds 200 V.
  • Specified from -40 to +85 Cel and -40 to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC574ABQ74LVC574ABQ-G9352 735 17115Volume productionSOT764-1
(DHVQFN20)
Reel Pack, SMD, 7"Standard Marking74LVC574ABQ
Always Pb-free
74LVC574AD74LVC574AD9352 190 30112Volume productionSOT163-1
(SO20)
TubeStandard Marking74LVC574AD
week 30, 2004
74LVC574AD74LVC574AD-T9352 190 30118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74LVC574AD
week 30, 2004
74LVC574ADB74LVC574ADB9352 190 40112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking74LVC574ADB
week 17, 2005
74LVC574ADB74LVC574ADB-T9352 190 40118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking74LVC574ADB
week 17, 2005
74LVC574APW74LVC574APW9352 190 50112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74LVC574APW
week 7, 2005
74LVC574APW74LVC574APW-T9352 190 50118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74LVC574APW
week 7, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC574ABQ9352 735  17115  0.3900ASIAWPI30,00008/28/2008 Buy online Order samples
74LVC574AD9352 190  30112  0.3200NAARROW ELECTRONICS2,2068/27/2008 Buy online not available
   NAFUTURE ELECTRONICS9588/27/2008 Buy online  
74LVC574AD9352 190  30118  0.3200NAARROW ELECTRONICS8,0008/27/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING2,0008/27/2008 Buy online  
   NAFUTURE ELECTRONICS1,2008/27/2008 Buy online  
74LVC574ADB9352 190  40112  0.3300     not available
74LVC574ADB9352 190  40118  0.3300NAARROW ELECTRONICS1,0008/27/2008 Buy online Order samples
74LVC574APW9352 190  50112  0.3300NAARROW ELECTRONICS3,3808/27/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING1,8298/27/2008 Buy online  
74LVC574APW9352 190  50118  0.3300ASIAWPI12,50008/28/2008 Buy online Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC574ABQSOT764-1
(DHVQFN20)
3.3V Octal D-Type Flip-Flop 150 3.2@3.3V 1.2-3.6 Low Power or Battery Applications TTL +/- 24 mA
74LVC574ADSOT163-1
(SO20)
3.3V Octal D-Type Flip-Flop 150 3.2@3.3V 1.2-3.6 Low Power or Battery Applications TTL +/- 24 mA
74LVC574ADBSOT339-1
(SSOP20)
3.3V Octal D-Type Flip-Flop 150 3.2@3.3V 1.2-3.6 Low Power or Battery Applications TTL +/- 24 mA
74LVC574APWSOT360-1
(TSSOP20)
3.3V Octal D-Type Flip-Flop 150 3.2@3.3V 1.2-3.6 Low Power or Battery Applications TTL +/- 24 mA

Similar products

74LVC574A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.