NXP Semiconductors


Select site:

English

Datasheet

74LVC594A
(Product Specification)
24-May-07, 16 pages, 109 kB

Download all documentation

8-bit shift register with output register

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The 74LVC594A is an 8-bit serial-in/serial or parallel-out shift register with a storage register. Separate clock and reset inputs are provided on both shift and storage registers.

The input can be driven from either 3.3 V or 5 V devices. This feature allows the use of this device in a mixed 3.3 V and 5 V environment.

This device is fully specified for partial Power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

The shift register has a serial input (DS) and a serial output (Q7S) for cascading purposes. Data is shifted on the positive-going transitions of the SHCP input. The data in the shift register is transferred to the storage register on a positive-going transition of the STCP input. If both clocks are connected together, the shift register will always be one clock pulse ahead of the storage register. A LOW level on one of the two register reset pins (SHR and STR) will clear the corresponding register.

Features

  • 5 V tolerant inputs/outputs for interfacing with 5 V logic
  • Wide supply voltage range from 1.2 V to 3.6 V
  • CMOS low-power consumption
  • Direct interface with TTL levels
  • Balanced propagation delays
  • All inputs have Schmitt-trigger action
  • Complies with JEDEC standard JESD8-B/JESD36
  • ESD protection:
    • HBM JESD22-A114-D exceeds 2000 V
    • CDM JESD22-C101-C exceeds 1000 V
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC594ABQ74LVC594ABQ-G9352 824 66115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking74LVC594ABQ
Always Pb-free
74LVC594AD74LVC594AD9352 824 44112Volume productionSOT109-1
(SO16)
TubeStandard Marking74LVC594AD
Always Pb-free
74LVC594AD74LVC594AD-T9352 824 44118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74LVC594AD
Always Pb-free
74LVC594APW74LVC594APW9352 824 67112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74LVC594APW
Always Pb-free
74LVC594APW74LVC594APW-T9352 824 67118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74LVC594APW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC594ABQ9352 824  66115        Order samples
74LVC594AD9352 824  44112  NAARROW ELECTRONICS2958/27/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING1,9758/27/2008 Buy online  
74LVC594AD9352 824  44118        Order samples
74LVC594APW9352 824  67112  0.2700     not available
74LVC594APW9352 824  67118  0.2700      Order samples

Applications

  • Serial-to-parallel data conversion
  • Remote control holding register

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.