The 74LVC623A is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.
Inputs can be driven from either 3.3 V or 5 V devices. In 3-state operation, outputs can handle 5 V. These features allow the use of these devices as translators in a mixed 3.3 V or 5 V environment.
The 74LVC623A is an octal transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. This octal bus transceiver is designed for asynchronous two-way communication between data buses.
The control function implementation allows maximum flexibility in timing. This device allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending upon the logic levels at the enable inputs (pins OEAB and OEBA). The enable inputs can be used to disable the device so that the buses are effectively isolated. The dual enable function configuration gives this transceiver the capability to store data by simultaneous enabling of pins OEAB and OEBA. Each output reinforces its input in this transceiver configuration. Thus, when both control inputs are enabled and all other data sources to the two sets of the bus lines are at high-impedance OFF-state, both sets of the bus lines will remain at their last states. The 8-bit codes appearing on the two sets of buses will be identical.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74LVC623AD | 74LVC623AD,112 | 9352 115 80112 | Volume production | SOT163 | Tube | Standard Marking | |
| 74LVC623AD | 74LVC623AD,118 | 9352 115 80118 | Volume production | SOT163 | Reel Pack, SMD, 13" | Standard Marking | |
| 74LVC623ADB | 74LVC623ADB,112 | 9352 115 90112 | Volume production | SOT339 | Tube | Standard Marking | |
| 74LVC623ADB | 74LVC623ADB,118 | 9352 115 90118 | Volume production | SOT339 | Reel Pack, SMD, 13" | Standard Marking | |
| 74LVC623APW | 74LVC623APW,112 | 9352 116 00112 | Volume production | SOT360 | Tube | Standard Marking | |
| 74LVC623APW | 74LVC623APW,118 | 9352 116 00118 | Volume production | SOT360 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74LVC623AD | 74LVC623AD,112 | 74LVC623AD |
| week 30, 2004 | 3,87 | 2,58E+08 | 1 | |
| 74LVC623AD | 74LVC623AD,118 | 74LVC623AD |
| week 30, 2004 | 3,87 | 2,58E+08 | 1 | |
| 74LVC623ADB | 74LVC623ADB,112 | 74LVC623ADB |
| week 13, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC623ADB | 74LVC623ADB,118 | 74LVC623ADB |
| week 13, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC623APW | 74LVC623APW,112 | 74LVC623APW |
| week 7, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC623APW | 74LVC623APW,118 | 74LVC623APW |
| week 7, 2005 | 3,87 | 2,58E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC623AD | 9352 115 80112 | 74LVC623AD,112 | 0.5900 | not available | ||||||
| 74LVC623AD | 9352 115 80118 | 74LVC623AD,118 | 0.5900 | not available | ||||||
| 74LVC623ADB | 9352 115 90112 | 74LVC623ADB,112 | 0.5900 | not available | ||||||
| 74LVC623ADB | 9352 115 90118 | 74LVC623ADB,118 | 0.5900 | not available | ||||||
| 74LVC623APW | 9352 116 00112 | 74LVC623APW,112 | 0.5900 | not available | ||||||
| 74LVC623APW | 9352 116 00118 | 74LVC623APW,118 | 0.5900 | not available |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74LVC623AD | SOT163
| 3.3V Transceiver with Dual Enable;Non-Inverting (3-State) | 3.3@3.3V | 1.2-3.6 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC623ADB | SOT339
| 3.3V Transceiver with Dual Enable;Non-Inverting (3-State) | 3.3@3.3V | 1.2-3.6 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC623APW | SOT360
| 3.3V Transceiver with Dual Enable;Non-Inverting (3-State) | 3.3@3.3V | 1.2-3.6 | Low Power or Battery Applications | TTL | +/- 24 mA |
Similar products
74LVC623A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.