The 74LVCH162374A is a 16-bit edge triggered flip-flop featuring separate D-type inputs for each flip-flop and 3-state outputs for bus oriented applications. The 74LVCH162374A consists of 2 sections of eight edge-triggered flip-flops. A clock (CP) input and an output enable (OE) are provided for each octal. Inputs can be driven from either 3.3 V or 5 V devices. In 3-state operation, outputs can handle 5 V. These features allow the use of these devices in a mixed 3.3 V and 5 V environment.
The flip-flops will store the state of their individual D-inputs that meet the set-up and hold time requirements on the LOW-to-HIGH CP transition.
When OE is LOW, the contents of the flip-flops are available at the outputs. When OE is HIGH, the outputs go to the high-impedance OFF-state. Operation of the OE input does not affect the state of the flip-flops.
The 74LVCH162374A bushold data inputs eliminates the need for external pull-up resistors to hold unused inputs.
The 74LVCH162374A is designed with 30 Ohm series termination resistors in both high and low output stages to reduce line noise.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVCH162374ADGG | 74LVCH162374ADG | 9352 387 70512 | Volume production | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | 74LVCH162374ADGG
| week 14, 2005 |
| 74LVCH162374ADGG | 74LVCH162374ADG-T | 9352 387 70518 | Volume production | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking | 74LVCH162374ADGG
| week 14, 2005 |
| 74LVCH162374ADL | 74LVCH162374ADL | 9352 387 60112 | Volume production | SOT370-1
(SSOP48) | Tube | Standard Marking | 74LVCH162374ADL
| week 13, 2005 |
| 74LVCH162374ADL | 74LVCH162374ADL-T | 9352 387 60118 | Volume production | SOT370-1
(SSOP48) | Tape reel smd | Standard Marking | 74LVCH162374ADL
| week 13, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LVCH162374ADGG | 9352 387 70512 | 0.9800 | NA | ARROW ELECTRONICS | 950 | 11/21/2008 | Buy online | Order samples |
| 74LVCH162374ADGG | 9352 387 70518 | 0.9800 | Order samples | |||||
| 74LVCH162374ADL | 9352 387 60112 | 0.9800 | not available | |||||
| 74LVCH162374ADL | 9352 387 60118 | 0.9800 | Order samples |
Application Notes
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|---|
| 74LVCH162374ADGG | SOT362-1
(TSSOP48) | 3.3V 16-Bit D-Type Flip-Flop; Postive-Edge Trigger with Bus Hold and 30 Ohm Termination Resistors (3-State) | 150 | 3.8@3.3V | 1.2-3.6 | 48 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVCH162374ADL | SOT370-1
(SSOP48) | 3.3V 16-Bit D-Type Flip-Flop; Postive-Edge Trigger with Bus Hold and 30 Ohm Termination Resistors (3-State) | 150 | 3.8@3.3V | 1.2-3.6 | 48 | Low Power or Battery Applications | TTL | +/- 24 mA |
74LVCH162374A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.