The 74LVCH322245A is a 32-bit transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. The device features four output enable (nOE) inputs for easy cascading and four send/receive (nDIR) inputs for direction control. Pin nOE controls the outputs so that the buses are effectively isolated. The device is designed with 30 Ohm series termination resistors in both HIGH and LOW output stages to reduce line noise.
Inputs can be driven from either 3.3 V or 5 V devices. When disabled, up to 5.5 V can be applied to the outputs. These features allow the use of these devices in mixed 3.3 V and 5 V applications.
To ensure the high-impedance state during power-up or power-down, pin nOE should be tied to VCC through a pull-up resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
Bus hold on data inputs eliminates the need for external pull-up resistors to hold unused inputs.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74LVCH322245AEC | 74LVCH322245AEC,51 | 9352 639 32518 | Volume production | SOT536-1
(LFBGA96) | Tape reel smd | Standard Marking | |
| 74LVCH322245AEC | 74LVCH322245AEC:55 | 9352 639 32551 | Volume production | SOT536-1
(LFBGA96) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| 74LVCH322245AEC | 74LVCH322245AEC;55 | 9352 639 32557 | Volume production | SOT536-1
(LFBGA96) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| 74LVCH322245AEC/G | 74LVCH322245AEC/G: | 9352 811 43551 | Volume production | SOT536-1
(LFBGA96) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| 74LVCH322245AEC/G | 74LVCH322245AEC/G; | 9352 811 43557 | Volume production | SOT536-1
(LFBGA96) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| 74LVCH322245AEC/G | 74LVCH322245AEC/G, | 9352 811 43518 | Volume production | SOT536-1
(LFBGA96) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74LVCH322245AEC | 74LVCH322245AEC,51 | 74LVCH322245AEC |
| 3,87 | 2,58E+08 | 3 | ||
| 74LVCH322245AEC | 74LVCH322245AEC:55 | 74LVCH322245AEC |
| 3,87 | 2,58E+08 | 3 | ||
| 74LVCH322245AEC | 74LVCH322245AEC;55 | 74LVCH322245AEC |
| 3,87 | 2,58E+08 | 3 | ||
| 74LVCH322245AEC/G | 74LVCH322245AEC/G: | 74LVCH322245AEC_G |
| Always Pb-free | 3,87 | 2,58E+08 | NA | |
| 74LVCH322245AEC/G | 74LVCH322245AEC/G; | 74LVCH322245AEC_G |
| Always Pb-free | 3,87 | 2,58E+08 | NA | |
| 74LVCH322245AEC/G | 74LVCH322245AEC/G, | 74LVCH322245AEC_G |
| Always Pb-free | 3,87 | 2,58E+08 | NA |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74LVCH322245AEC | 9352 639 32518 | 74LVCH322245AEC,51 | 4.6600 | NA | ARROW ELECTRONICS | 17,500 | 11/5/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 7,000 | 11/6/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 250 | 11/5/2009 | Buy online | ||||||
| 74LVCH322245AEC | 9352 639 32551 | 74LVCH322245AEC:55 | 5.0700 | not available | ||||||
| 74LVCH322245AEC | 9352 639 32557 | 74LVCH322245AEC;55 | 5.0700 | not available | ||||||
| 74LVCH322245AEC/G | 9352 811 43551 | 74LVCH322245AEC/G: | not available | |||||||
| 74LVCH322245AEC/G | 9352 811 43557 | 74LVCH322245AEC/G; | not available | |||||||
| 74LVCH322245AEC/G | 9352 811 43518 | 74LVCH322245AEC/G, | not available |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74LVCH322245AEC | SOT536-1
(LFBGA96) | 3.3V 32-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State) | 3.3 @ 3,3V | 1.2-3.6 | Low Power or Battery Applications | TTL | +/- 12 mA |
| 74LVCH322245AEC/G | SOT536-1
(LFBGA96) | 3.3V 32-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State) | 3.3 @ 3,3V | 1.2-3.6 | Low Power or Battery Applications | TTL | +/- 12 mA |
Similar products
74LVCH322245A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.