NXP Semiconductors


Select site:

English

74LVCH32244A

Selection guide

Datasheet

74LVCH32244A
(Product Specification)
13-May-04, 14 pages, 92 kB

Download all documentation

74LVCH32244A - 32-bit buffer/line driver; 5 V input/output tolerant; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74LVCH32244A is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families. Inputs can be driven from either 3.3 V or 5 V devices. In 3-state operation, outputs can handle 5 V. These features allow the use of these devices in a mixed 3.3 V and 5 V environment.

The 74LVCH32244A is a 32-bit non-inverting buffer/line driver with 3-state outputs. The 3-state outputs are controlled by eight output enable inputs (1OE to 8OE). A HIGH on pin nOE causes the outputs to assume a high-impedance OFF-state.

To ensure the high-impedance state during power up or power down, pin nOE should be tied to VCC through a pull-up resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The 74LVCH32244A bushold data inputs eliminates the need for external pull-up resistors to hold unused or floating data inputs at a valid logic level.

Features

  • 5 V tolerant inputs/outputs for interfacing with 5 V logic
  • Wide supply voltage range of 1.2 V to 3.6 V
  • CMOS low power consumption
  • MULTIBYTE flow-trough standard pin-out architecture
  • Low inductance multiple power and ground pins for minimum noise and ground bounce
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5.5 V
  • All data inputs have bushold
  • Complies with JEDEC standard JESD8-B/JESD36
  • ESD protection:
    • HBM EIA/JESD22-A114-B exceeds 2000 V
      MM EIA/JESD22-A115-A exceeds 200 V.
  • Specified from -40 Cel to +85 Cel
  • Packaged in plastic fine-pitch ball grid array package.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LVCH32244AEC74LVCH32244AEC,5189352 639 31518Volume productionSOT536-1
(LFBGA96)
Tape reel smdStandard Marking
74LVCH32244AEC74LVCH32244AEC,5519352 639 31551Volume productionSOT536-1
(LFBGA96)
Tray Dry Pack, Bakeable, SingleStandard Marking
74LVCH32244AEC74LVCH32244AEC,5579352 639 31557Volume productionSOT536-1
(LFBGA96)
Tray Dry Pack, Bakeable, MultipleStandard Marking
74LVCH32244AEC/G74LVCH32244AEC/G,59352 776 82518Volume productionSOT536-1
(LFBGA96)
Tape reel smdStandard Marking
74LVCH32244AEC/G74LVCH32244AEC/G:59352 776 82551Volume productionSOT536-1
(LFBGA96)
Tray Dry Pack, Bakeable, SingleStandard Marking
74LVCH32244AEC/G74LVCH32244AEC/G;59352 776 82557Volume productionSOT536-1
(LFBGA96)
Tray Dry Pack, Bakeable, MultipleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74LVCH32244AEC74LVCH32244AEC,51874LVCH32244AEC
3,872,58E+083
74LVCH32244AEC74LVCH32244AEC,55174LVCH32244AEC
3,872,58E+083
74LVCH32244AEC74LVCH32244AEC,55774LVCH32244AEC
3,872,58E+083
74LVCH32244AEC/G74LVCH32244AEC/G,574LVCH32244AEC_G
Always Pb-free 3,872,58E+08NA
74LVCH32244AEC/G74LVCH32244AEC/G:574LVCH32244AEC_G
Always Pb-free 3,872,58E+08NA
74LVCH32244AEC/G74LVCH32244AEC/G;574LVCH32244AEC_G
Always Pb-free 3,872,58E+08NA

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVCH32244AEC9352 639 31518  74LVCH32244AEC,518  3.2400      not available
74LVCH32244AEC9352 639 31551  74LVCH32244AEC,551  5.0700      Order samples
74LVCH32244AEC9352 639 31557  74LVCH32244AEC,557  5.0700      not available
74LVCH32244AEC/G9352 776 82518  74LVCH32244AEC/G,5        not available
74LVCH32244AEC/G9352 776 82551  74LVCH32244AEC/G:5        not available
74LVCH32244AEC/G9352 776 82557  74LVCH32244AEC/G;5        not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVCH32244AECSOT536-1
(LFBGA96)
3.3V 32-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)3@3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 24 mA
74LVCH32244AEC/GSOT536-1
(LFBGA96)
3.3V 32-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)3@3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 24 mA


Similar products
74LVCH32244A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.