The 74LVCH32245A is a 32-bit transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. The device features four output enable (nOE) inputs for easy cascading and four send/receive (nDIR) inputs for direction control. Pin nOE controls the outputs so that the buses are effectively isolated.
Inputs can be driven from either 3.3 V or 5 V devices. When disabled, up to 5.5 V can be applied to the outputs. These features allow the use of these devices in mixed 3.3 V and 5 V applications.
To ensure the high-impedance state during power-up or power-down, pin nOE should be tied to VCC through a pull-up resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
Bus hold on data inputs eliminates the need for external pull-up resistors to hold unused inputs.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVCH32245AEC | 74LVCH32245AEC-T | 9352 639 33518 | Volume production | SOT536-1
(LFBGA96) | Tape reel smd | Standard Marking | 74LVCH32245AEC
| |
| 74LVCH32245AEC | 74LVCH32245AEC-S | 9352 639 33551 | Volume production | SOT536-1
(LFBGA96) | Tray Dry Pack, Bakeable, Single | Standard Marking | 74LVCH32245AEC
| |
| 74LVCH32245AEC | 74LVCH32245AEC | 9352 639 33557 | Volume production | SOT536-1
(LFBGA96) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | 74LVCH32245AEC
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LVCH32245AEC | 9352 639 33518 | 3.2400 | not available | |||||
| 74LVCH32245AEC | 9352 639 33551 | 5.0700 | not available | |||||
| 74LVCH32245AEC | 9352 639 33557 | 5.0700 | NA | ARROW ELECTRONICS | 1,660 | 8/5/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 1,075 | 8/5/2008 | Buy online |
Related applications
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Transceiver board
Main CPU board
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74LVCH32245AEC | SOT536-1
(LFBGA96) | 3.3V 32-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) | 3.0 @3.3V | 1.2-3.6 | Low Power or Battery Applications | TTL | +/- 24 mA |
74LVCH32245A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.