NXP Semiconductors


Select site:

English

74LVCH32373A

Selection guide

Datasheet

74LVCH32373A
(Product Specification)
19-May-04, 14 pages, 97 kB

Download all documentation

74LVCH32373A - 32-bit transparent D-type latch with 5 V tolerant inputs/outputs; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74LVCH32373A is a high-performance, low-power, low-voltage, Si-gate CMOS device superior to most advanced CMOS compatible TTL families.

The inputs can be driven from either 3.3 V or 5 V devices. In 3-state operation, outputs can handle 5 V. These features allow the use of these devices in a mixed 3.3 V and 5 V environment.

The 74LVCH32373A is a 32-bit transparent D-type latch featuring separate D-type inputs for each latch and 3-state outputs for bus oriented applications. One latch enable input (nLE) and one output enable input (nOE) are provided for each octal. Inputs can be driven from either 3.3 V or 5 V devices.

The 74LVCH32373A consists of 4 sections of eight D-type transparent latches with 3-state true outputs. When input nLE is HIGH, data at the nDn inputs enter the latches. In this condition the latches are transparent, i.e. a latch output will change each time its corresponding D-input changes.

When input nLE is LOW, the latches store the information that was present at the D-inputs one set-up time preceding the HIGH-to-LOW transition of nLE. When input nOE is LOW, the contents of the eight latches are available at the outputs. When input nOE is HIGH, the outputs go to the high-impedance OFF-state. Operation of the nOE input does not affect the state of the latches.

The 74LVCH32373A bushold data input circuits eliminate the need for external pull-up resistors to hold unused inputs.

Features

  • 5 V tolerant inputs/outputs for interfacing with 5 V logic
  • Wide supply voltage range from 1.2 V to 3.6 V
  • CMOS low power consumption
  • MULTIBYTE flow-trough standard pin-out architecture
  • Low inductance multiple power and ground pins for minimum noise and ground bounce
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5.5 V
  • All data inputs have bushold
  • Complies with JEDEC standard JESD8-B/JESD36
  • ESD protection:
    • HBM EIA/JESD22-A114-B exceeds 2000 V
      MM EIA/JESD22-A115-A exceeds 200 V.
  • Specified from -40 Cel to +85 Cel
  • Packaged in plastic fine-pitch ball grid array package.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LVCH32373AEC74LVCH32373AEC,5189352 644 48518Volume productionSOT536-1
(LFBGA96)
Tape reel smdStandard Marking
74LVCH32373AEC74LVCH32373AEC,5519352 644 48551Volume productionSOT536-1
(LFBGA96)
Tray Dry Pack, Bakeable, SingleStandard Marking
74LVCH32373AEC74LVCH32373AEC,5579352 644 48557Volume productionSOT536-1
(LFBGA96)
Tray Dry Pack, Bakeable, MultipleStandard Marking
74LVCH32373AEC/G74LVCH32373AEC/G,59352 811 41518Volume productionSOT536-1
(LFBGA96)
Tape reel smdStandard Marking
74LVCH32373AEC/G74LVCH32373AEC/G:59352 811 41551Volume productionSOT536-1
(LFBGA96)
Tray Dry Pack, Bakeable, SingleStandard Marking
74LVCH32373AEC/G74LVCH32373AEC/G;59352 811 41557Volume productionSOT536-1
(LFBGA96)
Tray Dry Pack, Bakeable, MultipleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74LVCH32373AEC74LVCH32373AEC,51874LVCH32373AEC
3,872,58E+083
74LVCH32373AEC74LVCH32373AEC,55174LVCH32373AEC
3,872,58E+083
74LVCH32373AEC74LVCH32373AEC,55774LVCH32373AEC
3,872,58E+083
74LVCH32373AEC/G74LVCH32373AEC/G,574LVCH32373AEC_G
Always Pb-free 3,872,58E+08NA
74LVCH32373AEC/G74LVCH32373AEC/G:574LVCH32373AEC_G
Always Pb-free 3,872,58E+08NA
74LVCH32373AEC/G74LVCH32373AEC/G;574LVCH32373AEC_G
Always Pb-free 3,872,58E+08NA

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVCH32373AEC9352 644 48518  74LVCH32373AEC,518  5.2000      Order samples
74LVCH32373AEC9352 644 48551  74LVCH32373AEC,551  5.2000      not available
74LVCH32373AEC9352 644 48557  74LVCH32373AEC,557  5.2000      not available
74LVCH32373AEC/G9352 811 41518  74LVCH32373AEC/G,5        not available
74LVCH32373AEC/G9352 811 41551  74LVCH32373AEC/G:5        not available
74LVCH32373AEC/G9352 811 41557  74LVCH32373AEC/G;5        not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVCH32373AECSOT536-1
(LFBGA96)
3.3V 32-Bit D-Type Transparent Latch with Bus Hold (3-State)3.0 @ 3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 24 mA
74LVCH32373AEC/GSOT536-1
(LFBGA96)
3.3V 32-Bit D-Type Transparent Latch with Bus Hold (3-State)3.0 @ 3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 24 mA


Similar products
74LVCH32373A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.