NXP Semiconductors


Select site:

English

General description

The 74LVCV2G66 is a high-performance, low-power, low-voltage, Si-gate CMOS device that provides superior performance to most advanced CMOS compatible TTL families.

The 74LVCV2G66 provides two single pole, single throw analog or digital switches. Each switch includes an overvoltage tolerant input/output terminal (pin nZ), an output/input terminal (pin nY) and low-power active HIGH enable input (pin nE).

The overvoltage tolerant switch terminals allow the switching of signals in excess of VCC . The low-power enable input eliminates the necessity of using current limiting resistors in portable applications when using control logic signals much lower than VCC . These inputs are also overvoltage tolerant.

Features

  • Wide supply voltage range from 2.3 V to 5.5 V
  • Ultra low-power operation
  • Very low ON-resistance:
    • 8.0 Ohm (typ) at VCC = 2.7 V
    • 7.5 Ohm (typ) at VCC = 3.3 V
    • 7.3 Ohm (typ) at VCC = 5.0 V.
  • 5 V tolerant input for interfacing with 5 V logic
  • High noise immunity
  • Switch handling capability of 32 mA
  • CMOS low-power consumption
  • Latch-up performance exceeds 250 mA
  • Incorporates overvoltage tolerant analog switch technology
  • Switch accepts voltages up to 5.5 V independent of VCC
  • SOT505-2 and SOT765-1 package
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVCV2G66DC74LVCV2G66DC-G9352 744 32125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74LVCV2G66DC
week 1, 2005
74LVCV2G66DP74LVCV2G66DP-G9352 744 31125Volume productionSOT505-2
(TSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74LVCV2G66DP
week 41, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVCV2G66DC9352 744  32125  0.3300      Order samples
74LVCV2G66DP9352 744  31125  0.3300      Order samples

Block diagrams/pinning

Technical documents

Application Notes

AN10161_2; PicoGate Logic footprints (30-Oct-02)

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOn resistance(Ohms)
74LVCV2G66DCSOT765-1
(VSSOP8)
Dual Overvoltage tolerant Bilateral Switch 0.3@3.3V 2.3 - 5.5 V Low Power or Battery Applications TTL 7.5@3.3V
74LVCV2G66DPSOT505-2
(TSSOP8)
Dual Overvoltage tolerant Bilateral Switch 0.3@3.3V 2.3 - 5.5 V Low Power or Battery Applications TTL 7.5@3.3V

Similar products

74LVCV2G66 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.