The 74LVC(H)162245A is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.
Inputs can be driven from either 3.3 or 5 V devices. In 3-state operation, outputs can handle 5 V. These features allow the use of these devices as translators in a mixed 3.3 and 5 V environment.
The 74LVC(H)162245A is a 16-bit transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions.
The 74LVC(H)162245A features two output enable (nOE) inputs for easy cascading and two send/receive (nDIR) inputs for direction control. nOE controls the outputs so that the buses are effectively isolated. This device can be used as two 8-bit transceivers or one 16-bit transceiver.
The 74LVCH162245A bushold data inputs eliminates the need for external pull-up resistors to hold unused inputs.
The 74LVC(H)162245A is designed with 30 Ohm series termination resistors in both HIGH and LOW output stages to reduce line noise.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVC162245ADGG | 74LVC162245ADG | 9352 377 00512 | Volume production | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | 74LVC162245ADGG
| week 14, 2005 |
| 74LVC162245ADGG | 74LVC162245ADG-T | 9352 377 00518 | Volume production | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking | 74LVC162245ADGG
| week 14, 2005 |
| 74LVC162245ADL | 74LVC162245ADL | 9352 376 90112 | Volume production | SOT370-1
(SSOP48) | Tube | Standard Marking | 74LVC162245ADL
| week 13, 2005 |
| 74LVC162245ADL | 74LVC162245ADL-T | 9352 376 90118 | Volume production | SOT370-1
(SSOP48) | Tape reel smd | Standard Marking | 74LVC162245ADL
| week 13, 2005 |
| 74LVCH162245ADGG | 74LVCH162245ADG | 9352 387 30512 | Volume production | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | 74LVCH162245ADGG
| week 14, 2005 |
| 74LVCH162245ADGG | 74LVCH162245ADG-T | 9352 387 30518 | Volume production | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking | 74LVCH162245ADGG
| week 14, 2005 |
| 74LVCH162245ADL | 74LVCH162245ADL | 9352 387 20112 | Volume production | SOT370-1
(SSOP48) | Tube | Standard Marking | 74LVCH162245ADL
| week 13, 2005 |
| 74LVCH162245ADL | 74LVCH162245ADL-T | 9352 387 20118 | Volume production | SOT370-1
(SSOP48) | Tape reel smd | Standard Marking | 74LVCH162245ADL
| week 13, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LVC162245ADGG | 9352 377 00512 | 0.7800 | NA | DIGI-KEY CORPORATION | 2,186 | 8/28/2008 | Buy online | not available |
| NA | FUTURE ELECTRONICS | 2,151 | 8/27/2008 | Buy online | ||||
| 74LVC162245ADGG | 9352 377 00518 | 0.7800 | NA | MOUSER ELECTRONICS | 2,000 | 8/28/2008 | Buy online | Order samples |
| 74LVC162245ADL | 9352 376 90112 | 0.7800 | NA | ARROW ELECTRONICS | 1,692 | 8/27/2008 | Buy online | not available |
| 74LVC162245ADL | 9352 376 90118 | 0.7800 | Order samples | |||||
| 74LVCH162245ADGG | 9352 387 30512 | 0.9800 | not available | |||||
| 74LVCH162245ADGG | 9352 387 30518 | 0.9800 | NA | AVNET ELECTRONICS MARKETING | 2,000 | 8/27/2008 | Buy online | Order samples |
| 74LVCH162245ADL | 9352 387 20112 | 0.9800 | NA | ARROW ELECTRONICS | 646 | 8/27/2008 | Buy online | not available |
| 74LVCH162245ADL | 9352 387 20118 | 0.9800 | NA | AVNET ELECTRONICS MARKETING | 2,000 | 8/27/2008 | Buy online | Order samples |
| NA | FUTURE ELECTRONICS | 430 | 8/27/2008 | Buy online |
Related applications
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Transceiver board
Main CPU board
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVC162245ADGG | SOT362-1
(TSSOP48) | 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State) | 3.3@3.3V | 1.2-3.6 | 48 | Low Power or Battery Applications | TTL | +/- 12 mA |
| 74LVC162245ADL | SOT370-1
(SSOP48) | 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State) | 3.3@3.3V | 1.2-3.6 | 48 | Low Power or Battery Applications | TTL | +/- 12 mA |
| 74LVCH162245ADGG | SOT362-1
(TSSOP48) | 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 ohm Termination Resistors (3-State) | 3.3@3.3V | 1.2-3.6 | 48 | Low Power or Battery Applications | TTL | +/- 12 mA |
| 74LVCH162245ADL | SOT370-1
(SSOP48) | 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 ohm Termination Resistors (3-State) | 3.3@3.3V | 1.2-3.6 | 48 | Low Power or Battery Applications | TTL | +/- 12 mA |
74LVC162245A; 74LVCH162245A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.