NXP Semiconductors


Select site:

English

74LVC16244A; 74LVCH16244A

Selection guide

Datasheet

74LVC16244A; 74LVCH16244A
(Product Specification)
08-Dec-03, 18 pages, 117 kB

Download all documentation

General description

The 74LVC(H)16244A is a high-performance, low power, low voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families. Inputs can be driven from either 3.3 or 5 V devices. In 3-state operation, outputs can handle 5 Volt. These features allow the use of these devices as a mixed 3.3 and 5 V environment.

The 74LVC(H)16244A is a 16-bit non-inverting buffer/line driver with 3-state outputs. The device can be used as four 4-bit buffers, two 8-bit buffers or one 16-bit buffer. The device features four Output Enables (1OE, 2OE, 3OE and 4OE), each controlling four of the 3-state outputs. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state.

The 74LVC(H)16244A is identical to the 74LVC16240A but has non-inverting outputs.

The 74LVCH16244A bushold data inputs eliminates the need for external pull-up resistors to hold unused inputs.

Features

  • 5 V tolerant inputs/outputs for interfacing with 5 V logic
  • Wide supply voltage range from 1.2 to 3.6 V
  • CMOS low power consumption
  • MULTIBYTETM flow-through standard pin-out architecture
  • Low inductance multiple power and ground pins for minimum noise and ground bounce
  • Direct interface with TTL levels
  • All data inputs have bushold (74LVCH16244A only).
  • Complies with JEDEC standard no. 8-1A
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
      MM EIA/JESD22-A115-A exceeds 200 V.
  • Specified from -40 to +85 Cel and -40 to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC16244ADGG74LVC16244ADG9352 351 50512Volume productionSOT362-1
(TSSOP48)
Tube Dry PackStandard Marking74LVC16244ADGG
week 14, 2005
74LVC16244ADGG74LVC16244ADG-T9352 351 50518Volume productionSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking74LVC16244ADGG
week 14, 2005
74LVC16244ADL74LVC16244ADL9352 351 40112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking74LVC16244ADL
week 13, 2005
74LVC16244ADL74LVC16244ADL-T9352 351 40118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking74LVC16244ADL
week 13, 2005
74LVC16244AEV74LVC16244AEV-T9352 719 37118Volume productionSOT702-1
(VFBGA56)
Reel Pack, SMD, 13"Standard Marking74LVC16244AEV
74LVC16244AEV74LVC16244AEV9352 719 37157Volume productionSOT702-1
(VFBGA56)
Tray Pack, Bakeable, MultipleStandard Marking74LVC16244AEV
74LVC16244AEV74LVC16244AEV-S9352 719 37151Volume productionSOT702-1
(VFBGA56)
Tray Pack, Bakeable, SingleStandard Marking74LVC16244AEV
74LVCH16244ADGG74LVCH16244ADG9352 384 50512Volume productionSOT362-1
(TSSOP48)
Tube Dry PackStandard Marking74LVCH16244ADGG
week 14, 2005
74LVCH16244ADGG74LVCH16244ADG-T9352 384 50518Volume productionSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking74LVCH16244ADGG
week 14, 2005
74LVCH16244ADL74LVCH16244ADL9352 384 40112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking74LVCH16244ADL
week 13, 2005
74LVCH16244ADL74LVCH16244ADL-T9352 384 40118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking74LVCH16244ADL
week 13, 2005
74LVCH16244AEV74LVCH16244AEV-T9352 707 92118Volume productionSOT702-1
(VFBGA56)
Reel Pack, SMD, 13"Standard Marking74LVCH16244AEV
74LVCH16244AEV74LVCH16244AEV-S9352 707 92151Volume productionSOT702-1
(VFBGA56)
Tray Pack, Bakeable, SingleStandard Marking74LVCH16244AEV
74LVCH16244AEV74LVCH16244AEV9352 707 92157Volume productionSOT702-1
(VFBGA56)
Tray Pack, Bakeable, MultipleStandard Marking74LVCH16244AEV

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC16244ADGG9352 351  50512  0.7500NAARROW ELECTRONICS33511/21/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING77511/21/2008 Buy online  
   NAFUTURE ELECTRONICS- NORTH AMER211/21/2008 Buy online  
74LVC16244ADGG9352 351  50518  0.7500NAARROW ELECTRONICS4,00011/21/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING4,00011/21/2008 Buy online  
   NADIGI-KEY CORPORATION4,00011/21/2008 Buy online  
   NADIGI-KEY CORPORATION4,00011/21/2008 Buy online  
   NAMOUSER ELECTRONICS10011/21/2008 Buy online  
74LVC16244ADL9352 351  40112  0.7500NAARROW ELECTRONICS1,55611/21/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING90611/21/2008 Buy online  
74LVC16244ADL9352 351  40118  0.7500NAARROW ELECTRONICS1,00011/21/2008 Buy online Order samples
74LVC16244AEV9352 719  37118  2.2300      Order samples
74LVC16244AEV9352 719  37157  2.2300     not available
74LVC16244AEV9352 719  37151  2.2300     not available
74LVCH16244ADGG9352 384  50512  0.8900NAAVNET ELECTRONICS MARKETING97511/21/2008 Buy online not available
74LVCH16244ADGG9352 384  50518  0.8900      Order samples
74LVCH16244ADL9352 384  40112  0.8900     not available
74LVCH16244ADL9352 384  40118  0.8900      Order samples
74LVCH16244AEV9352 707  92118  2.1300      Order samples
74LVCH16244AEV9352 707  92151  2.1300     not available
74LVCH16244AEV9352 707  92157  2.1300     not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC16244ADGGSOT362-1
(TSSOP48)
3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)3.0@3.3V1.2-3.648Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC16244ADLSOT370-1
(SSOP48)
3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)3.0@3.3V1.2-3.648Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC16244AEVSOT702-1
(VFBGA56)
3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)3.0@3.3V1.2-3.656 BGALow Power or Battery ApplicationsTTL+/- 24 mA
74LVCH16244ADGGSOT362-1
(TSSOP48)
3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)3.0@3.3V1.2-3.648Low Power or Battery ApplicationsTTL+/- 24 mA
74LVCH16244ADLSOT370-1
(SSOP48)
3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)3.0@3.3V1.2-3.648Low Power or Battery ApplicationsTTL+/- 24 mA
74LVCH16244AEVSOT702-1
(VFBGA56)
3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)3.0@3.3V1.2-3.656 BGALow Power or Battery ApplicationsTTL+/- 24 mA

Similar products

74LVC16244A; 74LVCH16244A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.