The 74LVC(H)16245A is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families. Inputs can be driven from either 3.3 or 5 V devices. In 3-state operation, outputs can handle 5 Volt. These features allow the use of these devices as a mixed 3.3 and 5 V environment.
The 74LVC(H)16245A is a 16-bit transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. The device features two output enable (nOE) inputs for easy cascading and two send/receive (nDIR) inputs for direction control. nOE controls the outputs so that the buses are effectively isolated. This device can be used as two 8-bit transceivers or one 16-bit transceiver.
The 74LVCH16245A bushold data inputs eliminates the need for external pull-up resistors to hold unused inputs.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVC16245ADGG | 74LVC16245ADG | 9352 350 90512 | Volume production | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | 74LVC16245ADGG
| Always Pb-free |
| 74LVC16245ADGG | 74LVC16245ADG-T | 9352 350 90518 | Volume production | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking | 74LVC16245ADGG
| Always Pb-free |
| 74LVC16245ADL | 74LVC16245ADL | 9352 349 00112 | Volume production | SOT370-1
(SSOP48) | Tube | Standard Marking | 74LVC16245ADL
| week 13, 2005 |
| 74LVC16245ADL | 74LVC16245ADL-T | 9352 349 00118 | Volume production | SOT370-1
(SSOP48) | Tape reel smd | Standard Marking | 74LVC16245ADL
| week 13, 2005 |
| 74LVC16245AEV | 74LVC16245AEV-T | 9352 707 93118 | Volume production | SOT702-1
(VFBGA56) | Reel Pack, SMD, 13" | Standard Marking | 74LVC16245AEV
| |
| 74LVC16245AEV | 74LVC16245AEV-S | 9352 707 93151 | Volume production | SOT702-1
(VFBGA56) | Tray Pack, Bakeable, Single | Standard Marking | 74LVC16245AEV
| |
| 74LVC16245AEV | 74LVC16245AEV | 9352 707 93157 | Volume production | SOT702-1
(VFBGA56) | Tray Pack, Bakeable, Multiple | Standard Marking | 74LVC16245AEV
| |
| 74LVC16245AEV/G | 74LVC16245AEV/G-T | 9352 811 31518 | Volume production | SOT702-1
(VFBGA56) | Reel Dry Pack, SMD, 13" | Standard Marking | 74LVC16245AEV/G
| Always Pb-free |
| 74LVC16245AEV/G | 74LVC16245AEV/G-S | 9352 811 31551 | Volume production | SOT702-1
(VFBGA56) | Tray Dry Pack, Bakeable, Single | Standard Marking | 74LVC16245AEV/G
| Always Pb-free |
| 74LVC16245AEV/G | 74LVC16245AEV/G | 9352 811 31557 | Volume production | SOT702-1
(VFBGA56) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | 74LVC16245AEV/G
| Always Pb-free |
| 74LVCH16245ADGG | 74LVCH16245ADG | 9352 384 70512 | Volume production | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | 74LVCH16245ADGG
| week 14, 2005 |
| 74LVCH16245ADGG | 74LVCH16245ADG-T | 9352 384 70518 | Volume production | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking | 74LVCH16245ADGG
| week 14, 2005 |
| 74LVCH16245ADL | 74LVCH16245ADL | 9352 384 60112 | Volume production | SOT370-1
(SSOP48) | Tube | Standard Marking | 74LVCH16245ADL
| week 13, 2005 |
| 74LVCH16245ADL | 74LVCH16245ADL-T | 9352 384 60118 | Volume production | SOT370-1
(SSOP48) | Tape reel smd | Standard Marking | 74LVCH16245ADL
| week 13, 2005 |
| 74LVCH16245AEV | 74LVCH16245AEV-T | 9352 719 44118 | Volume production | SOT702-1
(VFBGA56) | Reel Pack, SMD, 13" | Standard Marking | 74LVCH16245AEV
| |
| 74LVCH16245AEV | 74LVCH16245AEV-S | 9352 719 44151 | Volume production | SOT702-1
(VFBGA56) | Tray Pack, Bakeable, Single | Standard Marking | 74LVCH16245AEV
| |
| 74LVCH16245AEV | 74LVCH16245AEV | 9352 719 44157 | Volume production | SOT702-1
(VFBGA56) | Tray Pack, Bakeable, Multiple | Standard Marking | 74LVCH16245AEV
| |
| 74LVCH16245AEV/G | 74LVCH16245AEV/G-T | 9352 811 28518 | Volume production | SOT702-1
(VFBGA56) | Reel Dry Pack, SMD, 13" | Standard Marking | 74LVCH16245AEV/G
| Always Pb-free |
| 74LVCH16245AEV/G | 74LVCH16245AEV/G-S | 9352 811 28551 | Volume production | SOT702-1
(VFBGA56) | Tray Dry Pack, Bakeable, Single | Standard Marking | 74LVCH16245AEV/G
| Always Pb-free |
| 74LVCH16245AEV/G | 74LVCH16245AEV/G | 9352 811 28557 | Volume production | SOT702-1
(VFBGA56) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | 74LVCH16245AEV/G
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LVC16245ADGG | 9352 350 90512 | 0.7500 | NA | ARROW ELECTRONICS | 975 | 8/5/2008 | Buy online | not available |
| NA | FUTURE ELECTRONICS | 70 | 8/5/2008 | Buy online | ||||
| 74LVC16245ADGG | 9352 350 90518 | 0.7500 | NA | ARROW ELECTRONICS | 2,000 | 8/5/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 12,000 | 8/5/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 1,816 | 8/5/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS | 3,600 | 8/5/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 1,500 | 8/4/2008 | Buy online | ||||
| 74LVC16245ADL | 9352 349 00112 | 0.7500 | NA | ARROW ELECTRONICS | 777 | 8/5/2008 | Buy online | Order samples |
| NA | AVNET ELECTRONICS MARKETING | 1,331 | 8/5/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS | 640 | 8/5/2008 | Buy online | ||||
| 74LVC16245ADL | 9352 349 00118 | 0.7500 | NA | ARROW ELECTRONICS | 2,000 | 8/5/2008 | Buy online | Order samples |
| NA | AVNET ELECTRONICS MARKETING | 1,000 | 8/5/2008 | Buy online | ||||
| 74LVC16245AEV | 9352 707 93118 | 2.2300 | Order samples | |||||
| 74LVC16245AEV | 9352 707 93151 | 2.2300 | not available | |||||
| 74LVC16245AEV | 9352 707 93157 | 2.2300 | not available | |||||
| 74LVC16245AEV/G | 9352 811 31518 | not available | ||||||
| 74LVC16245AEV/G | 9352 811 31551 | not available | ||||||
| 74LVC16245AEV/G | 9352 811 31557 | not available | ||||||
| 74LVCH16245ADGG | 9352 384 70512 | 0.8900 | NA | ARROW ELECTRONICS | 3,234 | 8/5/2008 | Buy online | not available |
| 74LVCH16245ADGG | 9352 384 70518 | 0.8900 | NA | ARROW ELECTRONICS | 4,000 | 8/5/2008 | Buy online | Order samples |
| 74LVCH16245ADL | 9352 384 60112 | 0.8900 | NA | ARROW ELECTRONICS | 1,328 | 8/5/2008 | Buy online | not available |
| NA | AVNET ELECTRONICS MARKETING | 662 | 8/5/2008 | Buy online | ||||
| 74LVCH16245ADL | 9352 384 60118 | 0.8900 | NA | ARROW ELECTRONICS | 1,000 | 8/5/2008 | Buy online | Order samples |
| 74LVCH16245AEV | 9352 719 44118 | 2.1300 | Order samples | |||||
| 74LVCH16245AEV | 9352 719 44151 | 2.1300 | not available | |||||
| 74LVCH16245AEV | 9352 719 44157 | 2.1300 | not available | |||||
| 74LVCH16245AEV/G | 9352 811 28518 | not available | ||||||
| 74LVCH16245AEV/G | 9352 811 28551 | not available | ||||||
| 74LVCH16245AEV/G | 9352 811 28557 | not available |
Related applications
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Transceiver board
Main CPU board
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVC16245ADGG | SOT362-1
(TSSOP48) | 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting (3-State) | 3@3.3V | 1.2-3.6 | 48 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC16245ADL | SOT370-1
(SSOP48) | 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting (3-State) | 3@3.3V | 1.2-3.6 | 48 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC16245AEV | SOT702-1
(VFBGA56) | 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) | 3@3.3V | 1.2-3.6 | 56 BGA | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVCH16245ADGG | SOT362-1
(TSSOP48) | 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) | 3@3.3V | 1.2-3.6 | 48 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVCH16245ADL | SOT370-1
(SSOP48) | 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) | 3@3.3V | 1.2-3.6 | 48 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVCH16245AEV | SOT702-1
(VFBGA56) | 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) | 3@3.3V | 1.2-3.6 | 56 BGA | Low Power or Battery Applications | TTL | +/- 24 mA |
74LVC16245A; 74LVCH16245A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.