The 74LVC245A/74LVCH245A is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.
Inputs can be driven from either 3.3 or 5 V devices. In 3-state operation outputs can handle 5 V. These features allow the use of these devices as translators in a mixed 3.3 and 5 V environment.
The 74LVC245A/74LVCH245A is an octal transceiver with non-inverting 3-state bus compatible outputs in both send and receive directions.
The 74LVC245A/74LVCH245A has an output enable (OE) input for easy cascading and a send/receive (DIR) input for direction control. OE controls the outputs so that the buses are effectively isolated.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVC245ABQ | 74LVC245ABQ-G | 9352 735 95115 | Volume production | SOT764-1
(DHVQFN20) | Reel Pack, SMD, 7" | Standard Marking | 74LVC245ABQ
| Always Pb-free |
| 74LVC245AD | 74LVC245AD | 9352 115 10112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | 74LVC245AD
| week 30, 2004 |
| 74LVC245AD | 74LVC245AD-T | 9352 115 10118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | 74LVC245AD
| week 30, 2004 |
| 74LVC245ADB | 74LVC245ADB | 9352 115 30112 | Volume production | SOT339-1
(SSOP20) | Tube | Standard Marking | 74LVC245ADB
| week 17, 2005 |
| 74LVC245ADB | 74LVC245ADB-T | 9352 115 30118 | Volume production | SOT339-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74LVC245ADB
| week 17, 2005 |
| 74LVC245APW | 74LVC245APW | 9352 115 40112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | 74LVC245APW
| week 7, 2005 |
| 74LVC245APW | 74LVC245APW-T | 9352 115 40118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74LVC245APW
| week 7, 2005 |
| 74LVCH245ABQ | 74LVCH245ABQ-G | 9352 736 96115 | Volume production | SOT764-1
(DHVQFN20) | Reel Pack, SMD, 7" | Standard Marking | 74LVCH245ABQ
| Always Pb-free |
| 74LVCH245AD | 74LVCH245AD | 9352 115 50112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | 74LVCH245AD
| week 30, 2004 |
| 74LVCH245AD | 74LVCH245AD-T | 9352 115 50118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | 74LVCH245AD
| week 30, 2004 |
| 74LVCH245ADB | 74LVCH245ADB | 9352 115 60112 | Volume production | SOT339-1
(SSOP20) | Tube | Standard Marking | 74LVCH245ADB
| week 17, 2005 |
| 74LVCH245ADB | 74LVCH245ADB-T | 9352 115 60118 | Volume production | SOT339-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74LVCH245ADB
| week 17, 2005 |
| 74LVCH245APW | 74LVCH245APW | 9352 115 70112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | 74LVCH245APW
| week 7, 2005 |
| 74LVCH245APW | 74LVCH245APW-T | 9352 115 70118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74LVCH245APW
| week 7, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LVC245ABQ | 9352 735 95115 | 0.3800 | Order samples | |||||
| 74LVC245AD | 9352 115 10112 | 0.2800 | not available | |||||
| 74LVC245AD | 9352 115 10118 | 0.2800 | Order samples | |||||
| 74LVC245ADB | 9352 115 30112 | 0.2800 | not available | |||||
| 74LVC245ADB | 9352 115 30118 | 0.2800 | Order samples | |||||
| 74LVC245APW | 9352 115 40112 | 0.2800 | not available | |||||
| 74LVC245APW | 9352 115 40118 | 0.2800 | Order samples | |||||
| 74LVCH245ABQ | 9352 736 96115 | 0.2800 | Order samples | |||||
| 74LVCH245AD | 9352 115 50112 | 0.2900 | not available | |||||
| 74LVCH245AD | 9352 115 50118 | 0.2900 | Order samples | |||||
| 74LVCH245ADB | 9352 115 60112 | 0.2900 | not available | |||||
| 74LVCH245ADB | 9352 115 60118 | 0.2900 | Order samples | |||||
| 74LVCH245APW | 9352 115 70112 | 0.2900 | not available | |||||
| 74LVCH245APW | 9352 115 70118 | 0.2900 | Order samples |
Related applications
Low / mid-range analog CRT TV (TV200)
Highly featured analog CRT TV (TV210)
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Transceiver board
Main CPU board
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVC245ABQ | SOT764-1
(DHVQFN20) | 3.3V Transceiver with Direction Pin; Non-Inverting (3-State) | 2.9 @ 3.3V | 1.2-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC245AD | SOT163-1
(SO20) | 3.3V Transceiver with Direction Pin; Non-Inverting (3-State) | 2.9 @ 3.3V | 1.2-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC245ADB | SOT339-1
(SSOP20) | 3.3V Transceiver with Direction Pin; Non-Inverting (3-State) | 2.9 @ 3.3V | 1.2-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC245APW | SOT360-1
(TSSOP20) | 3.3V Transceiver with Direction Pin; Non-Inverting (3-State) | 2.9 @ 3.3V | 1.2-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVCH245ABQ | SOT764-1
(DHVQFN20) | 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) | 2.9 @ 3.3V | 1.2-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVCH245AD | SOT163-1
(SO20) | 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) | 2.9 @ 3.3V | 1.2-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVCH245ADB | SOT339-1
(SSOP20) | 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) | 2.9 @ 3.3V | 1.2-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVCH245APW | SOT360-1
(TSSOP20) | 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) | 2.9 @ 3.3V | 1.2-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
74LVC245A, 74LVCH245A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.