NXP Semiconductors


Select site:

English

74LVC2T45; 74LVCH2T45

Selection guide

Datasheet

74LVC2T45; 74LVCH2T45
(Product Specification)
05-Feb-09, 32 pages, 168 kB

Download all documentation

74LVC2T45; 74LVCH2T45 - Dual-supply translating transceiver; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74LVC2T45; 74LVCH2T45 are dual bit, dual supply translating transceivers with 3-state outputs that enable bidirectional level translation. They feature two data input-output ports (nA and nB), a direction control input (DIR) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 1.2 V and 5.5 V making the device suitable for translating between any of the low voltage nodes (1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V). Pins nA and DIR are referenced to VCC(A) and pins nB are referenced to VCC(B). A HIGH on DIR allows transmission from nA to nB and a LOW on DIR allows transmission from nB to nA.

The devices are fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both A port and B port are in the high-impedance OFF-state.

Active bus hold circuitry in the 74LVCH2T45 holds unused or floating data inputs at a valid logic level.

Features

  • Wide supply voltage range:
    • VCC(A): 1.2 V to 5.5 V
    • VCC(B): 1.2 V to 5.5 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8C (2.7 V to 3.6 V)
    • JESD36 (4.5 V to 5.5 V)
  • ESD protection:
    • HBM JESD22-A114E Class 3A exceeds 4000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Maximum data rates:
    • 420 Mbps (3.3 V to 5.0 V translation)
    • 210 Mbps (translate to 3.3 V))
    • 140 Mbps (translate to 2.5 V)
    • 75 Mbps (translate to 1.8 V)
    • 60 Mbps (translate to 1.5 V)
  • Suspend mode
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • +-24 mA output drive (VCC = 3.0 V)
  • Inputs accept voltages up to 5.5 V
  • Low power consumption: 16 uA maximum ICC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LVC2T45DC74LVC2T45DC,1259352 847 57125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74LVC2T45GD74LVC2T45GD,1259352 887 29125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking
74LVC2T45GM74LVC2T45GM,1259352 860 54125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking
74LVC2T45GT74LVC2T45GT,1159352 847 58115Volume productionSOT833-1
(XSON8U)
Reel Pack, SMD, 7"Standard Marking
74LVCH2T45DC74LVCH2T45DC,1259352 847 61125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74LVCH2T45GD74LVCH2T45GD,1259352 887 76125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking
74LVCH2T45GM74LVCH2T45GM,1259352 860 59125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking
74LVCH2T45GT74LVCH2T45GT,1159352 847 62115Volume productionSOT833-1
(XSON8U)
Reel Pack, SMD, 7"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74LVC2T45DC74LVC2T45DC,12574LVC2T45DC
Always Pb-free 3,872,58E+081
74LVC2T45GD74LVC2T45GD,12574LVC2T45GD
Always Pb-free 3,872,58E+081
74LVC2T45GM74LVC2T45GM,12574LVC2T45GM
Always Pb-free 3,872,58E+081
74LVC2T45GT74LVC2T45GT,11574LVC2T45GT
Always Pb-free 3,872,58E+081
74LVCH2T45DC74LVCH2T45DC,12574LVCH2T45DC
Always Pb-free 3,872,58E+081
74LVCH2T45GD74LVCH2T45GD,12574LVCH2T45GD
Always Pb-free 3,872,58E+081
74LVCH2T45GM74LVCH2T45GM,12574LVCH2T45GM
Always Pb-free 3,872,58E+081
74LVCH2T45GT74LVCH2T45GT,11574LVCH2T45GT
Always Pb-free 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC2T45DC9352 847 57125  74LVC2T45DC,125        not available
74LVC2T45GD9352 887 29125  74LVC2T45GD,125        not available
74LVC2T45GM9352 860 54125  74LVC2T45GM,125        not available
74LVC2T45GT9352 847 58115  74LVC2T45GT,115        not available
74LVCH2T45DC9352 847 61125  74LVCH2T45DC,125        not available
74LVCH2T45GD9352 887 76125  74LVCH2T45GD,125        not available
74LVCH2T45GM9352 860 59125  74LVCH2T45GM,125        not available
74LVCH2T45GT9352 847 62115  74LVCH2T45GT,115        not available

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Design support

Application Notes