NXP Semiconductors


Select site:

English

74LVT162240A

Selection guide

Datasheet

74LVT162240A
(Product Specification)
21-Feb-03, 10 pages, 94 kB

Download all documentation

General description

The 74LVT162240A is a high-performance BiCMOS product designed for VCC operation at 3.3 V.

This device is an inverting 16-bit buffer that is ideal for driving bus lines. The device features four Output Enables (1OE, 2OE, 3OE, 4OE), each controlling four of the 3-State outputs.

The 74LVT162240A is designed with 30 Ohm series resistance in both the pull-up and pull-down output structures. This design reduces line noise in applications such as memory address drivers, clock drivers, and bus receivers/transmitters.

The 74LVT162240A is the same as the 74LVT16240A-1. The part number has been changed to reflect industry standards.

Features

  • 16-bit bus interface
  • 3-State buffers
  • Output capability: +12 mA/?12 mA
  • TTL input and output switching levels
  • Input and output interface capability to systems at 5 V supply
  • Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
  • Live insertion/extraction permitted
  • Outputs include series resistance of 30 ohm making external termination resistors unnecessary
  • Power-up 3-State
  • No bus current loading when output is tied to 5 V bus
  • Latch-up protection exceeds 500 mA per JEDEC Std 17
  • ESD protection exceeds 2000 V per MIL STD 883 Method 3015 and 200 V per Machine Model
  • Same part as 74LVT16240A-1

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVT162240ADGG74LVT162240ADG9352 040 70512Volume productionSOT362-1
(TSSOP48)
Tube Dry PackStandard Marking74LVT162240ADGG
week 14, 2005
74LVT162240ADGG74LVT162240ADG-T9352 040 70518Volume productionSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking74LVT162240ADGG
week 14, 2005
74LVT162240ADL74LVT162240ADL9352 038 30112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking74LVT162240ADL
week 13, 2005
74LVT162240ADL74LVT162240ADL-T9352 038 30118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking74LVT162240ADL
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVT162240ADGG9352 040  70512  0.9800     not available
74LVT162240ADGG9352 040  70518  0.9800      Order samples
74LVT162240ADL9352 038  30112  0.9800     not available
74LVT162240ADL9352 038  30118  0.9800      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74LVT162240ADGGSOT362-1
(TSSOP48)
3.3V 16-Bit Buffer/Line Driver; Inverting with 30 Ohm Termination Resistors (3-State)2.6@3.3V2.7-3.6 V48TTL+/- 12 mA
74LVT162240ADLSOT370-1
(SSOP48)
3.3V 16-Bit Buffer/Line Driver; Inverting with 30 Ohm Termination Resistors (3-State)2.6@3.3V2.7-3.6 V48TTL+/- 12 mA

Similar products

74LVT162240A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.