The 74LVT162374 is a high performance BiCMOS product designed for VCC operation at 3.3 V.
The 74LVT162374 is designed with 30 Ohm series resistance in both the HIGH and LOW states of the output. This design reduces line noise in applications such as memory address drivers, clock drivers, and bus receivers/transmitters.
This device is a 16-bit edge-triggered D-type flip-flop featuring non-inverting 3-state outputs. The device can be used as two 8-bit flip-flops or one 16-bit flip-flop. On the positive transition of the clock (CP), the Q outputs of the flip-flop take on the logic levels set up at the D inputs.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVT162374DGG | 74LVT162374DG | 9352 641 67512 | Volume production | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | 74LVT162374DGG
| week 14, 2005 |
| 74LVT162374DGG | 74LVT162374DG-T | 9352 641 67518 | Volume production | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking | 74LVT162374DGG
| week 14, 2005 |
| 74LVT162374DL | 74LVT162374DL | 9352 641 66112 | Volume production | SOT370-1
(SSOP48) | Tube | Standard Marking | 74LVT162374DL
| week 13, 2005 |
| 74LVT162374DL | 74LVT162374DL-T | 9352 641 66118 | Volume production | SOT370-1
(SSOP48) | Tape reel smd | Standard Marking | 74LVT162374DL
| week 13, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LVT162374DGG | 9352 641 67512 | 0.9800 | not available | |||||
| 74LVT162374DGG | 9352 641 67518 | 0.9800 | NA | DIGI-KEY CORPORATION | 4,000 | 8/15/2008 | Buy online | Order samples |
| 74LVT162374DL | 9352 641 66112 | 0.9800 | not available | |||||
| 74LVT162374DL | 9352 641 66118 | 0.9800 | Order samples |
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVT162374DGG | SOT362-1
(TSSOP48) | 3.3V 16-Bit Edge-Triggered D-Type Flip-Flop with 30 Ohm Termination Resistors (3-State) | 150 | 3.0@3.3V | 2.7-3.6 V | 48 | TTL | +/- 12 mA |
| 74LVT162374DL | SOT370-1
(SSOP48) | 3.3V 16-Bit Edge-Triggered D-Type Flip-Flop with 30 Ohm Termination Resistors (3-State) | 150 | 3@3.3V | 2.7-3.6 V | 48 | TTL | +/- 12 mA |
74LVT162374 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.