NXP Semiconductors


Select site:

English

74LVT16240A

Selection guide

Datasheet

74LVT16240A
(Product Specification)
21-Feb-03, 10 pages, 91 kB

Download all documentation

General description

The 74LVT16240A is a high-performance BiCMOS product designed for VCC operation at 3.3 V.

This device is an inverting 16-bit buffer that is ideal for driving bus lines. The device features four Output Enables (1OE, 2OE, 3OE, 4OE), each controlling four of the 3-State outputs.

Features

  • 16-bit bus interface
  • 3-State buffers
  • Output capability: +64 mA/?32 mA
  • TTL input and output switching levels
  • Input and output interface capability to systems at 5 V supply
  • Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
  • Live insertion/extraction permitted
  • Power-up 3-State
  • No bus current loading when output is tied to 5 V bus
  • Latch-up protection exceeds 500 mA per JEDEC Std 17
  • ESD protection exceeds 2000 V per MIL STD 883 Method 3015 and 200 V per Machine Model

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVT16240ADGG74LVT16240ADG9352 028 60512Volume productionSOT362-1
(TSSOP48)
Tube Dry PackStandard Marking74LVT16240ADGG
week 14, 2005
74LVT16240ADGG74LVT16240ADG-T9352 028 60518Volume productionSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking74LVT16240ADGG
week 14, 2005
74LVT16240ADL74LVT16240ADL9351 844 00112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking74LVT16240ADL
week 13, 2005
74LVT16240ADL74LVT16240ADL-T9351 844 00118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking74LVT16240ADL
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVT16240ADGG9352 028  60512  0.9800     not available
74LVT16240ADGG9352 028  60518  0.9800      Order samples
74LVT16240ADL9351 844  00112  0.9800NAAVNET ELECTRONICS MARKETING2,84311/21/2008 Buy online not available
74LVT16240ADL9351 844  00118  0.9800      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74LVT16240ADGGSOT362-1
(TSSOP48)
3.3V 16-Bit Buffer/Line Driver; Inverting (3-State)2@3.3V2.7-3.6 V48TTL-32/+64 mA
74LVT16240ADLSOT370-1
(SSOP48)
3.3V 16-Bit Buffer/Line Driver; Inverting (3-State)2@3.3V2.7-3.6 V48TTL-32/+64 mA

Similar products

74LVT16240A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.