NXP Semiconductors


Select site:

English

Datasheet

74LVT16374A
(Product Specification)
16-Sep-04, 13 pages, 121 kB

Download all documentation

General description

The 74LVT16374A is a high-performance BiCMOS product designed for VCC operation at 3.3 V.

This device is a 16-bit edge-triggered D-type flip-flop featuring non-inverting 3-State outputs. The device can be used as two 8-bit flip-flops or one 16-bit flip-flop. On the positive transition of the clock (CP), the Q outputs of the flip-flop take on the logic levels set up at the D inputs.

Features

  • 16-bit edge-triggered flip-flop
  • 3-State buffers
  • Output capability: +64 mA/-32 mA
  • TTL input and output switching levels
  • Input and output interface capability to systems at 5 V supply
  • Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
  • Live insertion/extraction permitted
  • Power-up reset
  • Power-up 3-State
  • No bus current loading when output is tied to 5 V bus
  • Latch-up protection exceeds 500 mA per JEDEC Std 17
  • ESD protection exceeds 2000V per MIL STD 883 Method 3015 and 200V per Machine Model

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVT16374ADGG74LVT16374ADG9352 030 10512Volume productionSOT362-1
(TSSOP48)
Tube Dry PackStandard Marking74LVT16374ADGG
week 14, 2005
74LVT16374ADGG74LVT16374ADG-T9352 030 10518Volume productionSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking74LVT16374ADGG
week 14, 2005
74LVT16374ADL74LVT16374ADL9351 844 10112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking74LVT16374ADL
week 13, 2005
74LVT16374ADL74LVT16374ADL-T9351 844 10118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking74LVT16374ADL
week 13, 2005
74LVT16374AEV74LVT16374AEV-T9352 719 33118Volume productionSOT702-1
(VFBGA56)
Reel Pack, SMD, 13"Standard Marking74LVT16374AEV
74LVT16374AEV74LVT16374AEV-S9352 719 33151Volume productionSOT702-1
(VFBGA56)
Tray Pack, Bakeable, SingleStandard Marking74LVT16374AEV
74LVT16374AEV74LVT16374AEV9352 719 33157Volume productionSOT702-1
(VFBGA56)
Tray Pack, Bakeable, MultipleStandard Marking74LVT16374AEV

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVT16374ADGG9352 030  10512  0.9800     not available
74LVT16374ADGG9352 030  10518  0.9800      Order samples
74LVT16374ADL9351 844  10112  0.9800NAAVNET ELECTRONICS MARKETING4838/27/2008 Buy online not available
74LVT16374ADL9351 844  10118  0.9800      Order samples
74LVT16374AEV9352 719  33118  3.5100     not available
74LVT16374AEV9352 719  33151  3.5100      Order samples
74LVT16374AEV9352 719  33157  3.5100     not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74LVT16374ADGGSOT362-1
(TSSOP48)
3.3V 16-Bit D-Type Flip-Flop; Postive-Edge Trigger with Bus Hold (3-State) 150 3@3.3V 2.7-3.6 V 48 TTL -32/+64 mA
74LVT16374ADLSOT370-1
(SSOP48)
3.3V 16-Bit D-Type Flip-Flop; Postive-Edge Trigger with Bus Hold (3-State) 150 3@3.3V 2.7-3.6 V 48 TTL -32/+64 mA
74LVT16374AEVSOT702-1
(VFBGA56)
3.3V 16-Bit D-Type Flip-Flop; Postive-Edge Trigger with Bus Hold (3-State) 150 3@3.3V 2.7-3.6 V 56 BGA TTL -32/+64 mA

Similar products

74LVT16374A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.