NXP Semiconductors


Select site:

English

General description

The 74LVT16500A is a high-performance BiCMOS product designed for VCC operation at 3.3 V.

This device is an 18-bit universal transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. Data flow in each direction is controlled by output enable (OEAB and OEBA), latch enable (LEAB and LEBA), and clock (CPAB and CPBA) inputs. For A-to-B data flow, the device operates in the transparent mode when LEAB is HIGH. When LEAB is LOW, the A data is latched if CPAB is held at a HIGH or LOW logic level. If LEAB is LOW, the A-bus data is stored in the latch/flip-flop on the HIGH-to-LOW transition of CPAB. When OEAB is HIGH, the outputs are active. When OEAB is LOW, the outputs are in the high-impedance state.

Data flow for B-to-A is similar to that of A-to-B but uses OEBA, LEBA and CPBA. The output enables are complimentary (OEAB is active HIGH, and OEBA is active LOW).

Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

Features

  • 18-bit bidirectional bus interface
  • 3-state buffers
  • Output capability: +64 mA and -32 mA
  • TTL input and output switching levels
  • Input and output interface capability to systems at 5 V supply
  • Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
  • Live insertion/extraction permitted
  • Power-up reset
  • Power-up 3-state
  • No bus current loading when output is tied to 5 V bus
  • Negative edge-triggered clock inputs
  • Latch-up protection:
    • JESD78: exceeds 500 mA
  • ESD protection:
    • MIL STD 883 Method 3015: exceeds 2000 V
    • CDM JESD22-C101-C exceeds 1000 V

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVT16500ADGG74LVT16500ADG9352 030 20112Volume productionSOT364-1
(TSSOP56)
TubeStandard Marking74LVT16500ADGG
week 2, 2006
74LVT16500ADGG74LVT16500ADG-T9352 030 20118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking74LVT16500ADGG
week 2, 2006
74LVT16500ADL74LVT16500ADL9351 947 80512Volume productionSOT371-1
(SSOP56)
Tube Dry PackStandard Marking74LVT16500ADL
week 13, 2005
74LVT16500ADL74LVT16500ADL-T9351 947 80518Volume productionSOT371-1
(SSOP56)
Reel Dry Pack, SMD, 13"Standard Marking74LVT16500ADL
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVT16500ADGG9352 030  20112  2.7300     not available
74LVT16500ADGG9352 030  20118  2.7300      Order samples
74LVT16500ADL9351 947  80512  2.7300     not available
74LVT16500ADL9351 947  80518  2.7300      Order samples

Block diagrams/pinning

Technical documents

Application Notes

AN2022; The Behavior Of Integrated Bus Hold Circuits (01-Mar-96)
AN203_2; Test Fixtures for High Speed Logic (02-Apr-98)
AN2301; Simulation Support for Philips' Advanced BiCMOS Products (01-Nov-93)
AN243; LVT (Low Voltage Technology) and ALVT (Advanced LVT) (01-Jan-98)
AN246; Transmission Lines and Terminations with Philips Advanced Logic Families (01-Feb-98)

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74LVT16500ADGGSOT364-1
(TSSOP56)
3.3V 18-Bit Universal Bus Transceiver; Negative Edge Trigger Clock with Bus Hold (3-State) 350 1.9@3.3V 2.7-3.6 V 56 TTL -32/+64 mA
74LVT16500ADLSOT371-1
(SSOP56)
3.3V 18-Bit Universal Bus Transceiver; Negative Edge Trigger Clock with Bus Hold (3-State) 350 1.9@3.3V 2.7-3.6 V 56 TTL -32/+64 mA

Similar products

74LVT16500A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.