NXP Semiconductors


Select site:

English

General description

The 74LVT16543A is a high-performance BiCMOS product designed for Vcc operation at 3.3V. The device can be used as two 8-bit transceivers or one 16-bit transceiver.

The 74LVT16543A contains two sets of eight D-type latches, with separate control pins for each set. Using data flow from A to B as an example, when the A-to-B Enable (nEAB) input and the A-to-B Latch Enable (nLEAB) input are Low, the A-to-B path is transparent.

A subsequent Low-to-High transition of the nLEAB signal puts the A data into the latches where it is stored and the B outputs no longer change with the A inputs. With nEAB and nOEAB both Low, the 3-State B output buffers are active and display the data present at the outputs of the A latches.

Control of data flow from B to A is similar, but using the nEBA, nLEBA, and nOEBA inputs.

Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

Features

  • 16-bit universal bus interface
  • 3-State buffers
  • Output capability: +64mA/-32mA
  • TTL input and output switching levels
  • Input and output interface capability to systems at 5V supply
  • Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
  • Live insertion/extraction permitted
  • Power-up 3-State
  • Power-up reset
  • No bus current loading when output is tied to 5V bus
  • Latch-up protection exceeds 500mA per JEDEC Std 17
  • ESD protection exceeds 2000V per MIL STD 883 Method 3015 and 200V per Machine Model

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVT16543ADGG74LVT16543ADG9352 030 40112Volume productionSOT364-1
(TSSOP56)
TubeStandard Marking74LVT16543ADGG
week 2, 2006
74LVT16543ADGG74LVT16543ADG-T9352 030 40118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking74LVT16543ADGG
week 2, 2006
74LVT16543ADL74LVT16543ADL9351 827 50512Volume productionSOT371-1
(SSOP56)
Tube Dry PackStandard Marking74LVT16543ADL
week 13, 2005
74LVT16543ADL74LVT16543ADL-T9351 827 50518Volume productionSOT371-1
(SSOP56)
Reel Dry Pack, SMD, 13"Standard Marking74LVT16543ADL
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVT16543ADGG9352 030  40112  1.9500     not available
74LVT16543ADGG9352 030  40118  1.9500NAARROW ELECTRONICS2,0007/4/2008 Buy online Order samples
74LVT16543ADL9351 827  50512  1.9500      Order samples
74LVT16543ADL9351 827  50518  1.9500      Order samples

Block diagrams/pinning

Technical documents

Application Notes

AN2022; The Behavior Of Integrated Bus Hold Circuits (01-Mar-96)
AN203_2; Test Fixtures for High Speed Logic (02-Apr-98)
AN2301; Simulation Support for Philips' Advanced BiCMOS Products (01-Nov-93)
AN243; LVT (Low Voltage Technology) and ALVT (Advanced LVT) (01-Jan-98)
AN246; Transmission Lines and Terminations with Philips Advanced Logic Families (01-Feb-98)

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74LVT16543ADGGSOT364-1
(TSSOP56)
3.3V 16-Bit Latched Transceiver; Non-Inverting with Bus Hold (3-State) 2.2@3.3V 2.7-3.6 V 56 TTL -32/+64 mA
74LVT16543ADLSOT371-1
(SSOP56)
3.3V 16-Bit Latched Transceiver; Non-Inverting with Bus Hold (3-State) 2.2@3.3V 2.7-3.6 V 56 TTL -32/+64 mA

Similar products

74LVT16543A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.