NXP Semiconductors


Select site:

English

Datasheet

74LVT16646A
(Product Specification)
12-Jan-05, 21 pages, 115 kB

Download all documentation

General description

The 74LVT16646A is a high-performance BiCMOS product designed for VCC operation at 3.3 V. This device is a 16-bit transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. The control function implementation minimizes external timing requirements. The device features an output enable (OE) input for easy cascading and a direction (DIR) input for direction control.

Data on bus A or bus B is clocked into the registers on the LOW-to-HIGH transition of the appropriate clock (CPAB or CPBA). The select control (SAB and SBA) inputs can multiplex stored and real-time (transparent mode data).

Features

  • 16-bit universal bus interface
  • 3-state buffers
  • Output capability: from +64 mA to -32 mA
  • TTL input and output switching levels
  • Input and output interface capability to systems at 5 V supply
  • Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
  • Live insertion and extraction permitted
  • No bus-current loading when output is tied to 5 V bus
  • Power-up reset
  • Power-up 3-state
  • Latch-up protection exceeds 500 mA per JESD78
  • ESD protection:
    • MIL STD 883 Method 3 015: exceeds 2000 V
    • Machine model: exceeds 200 V

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVT16646ADGG74LVT16646ADG9352 046 90112Volume productionSOT364-1
(TSSOP56)
TubeStandard Marking74LVT16646ADGG
week 2, 2006
74LVT16646ADGG74LVT16646ADG-T9352 046 90118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking74LVT16646ADGG
week 2, 2006
74LVT16646ADL74LVT16646ADL9351 785 50512Volume productionSOT371-1
(SSOP56)
Tube Dry PackStandard Marking74LVT16646ADL
week 13, 2005
74LVT16646ADL74LVT16646ADL-T9351 785 50518Volume productionSOT371-1
(SSOP56)
Reel Dry Pack, SMD, 13"Standard Marking74LVT16646ADL
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVT16646ADGG9352 046  90112  2.7300     not available
74LVT16646ADGG9352 046  90118  2.7300      Order samples
74LVT16646ADL9351 785  50512  2.7300     not available
74LVT16646ADL9351 785  50518  2.7300      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74LVT16646ADGGSOT364-1
(TSSOP56)
3.3V 16-Bit Transceiver/Register with Bus Hold (3-State)1501.9@3.3V2.7-3.6 V56TTL-32/+64 mA
74LVT16646ADLSOT371-1
(SSOP56)
3.3V 16-Bit Transceiver/Register with Bus Hold (3-State)1501.9@3.3V2.7-3.6 V56TTL-32/+64 mA

Similar products

74LVT16646A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.